Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket   log on log on   

Amplifier module type VT-MSPA2-1  
VT-MSPA2-1-1X/V0/0
Material number : R901010980
  Description
Type VT-MSPA2 Amplifier module
Sequence number for types 1 Controlling 4WRA6 valves series 2X and 4WRA10 valves series 2X
Device series 1X Series 1X
Customer variant V0 Catalog variant
Option 0 Basic version

To top of page  
  Technical data
Design : Module
Method : Analogue
Supply voltage : 24 V DC
Valve current : 2,5 A
Input 1 : + / - 10 V
Connection : 12 terminals
Weight : 232.2

To top of page  
Suitable for valves
4WRA 6 E...2X  
4WRA 6 E1-...2X  
4WRA 6 E3-...2X  
4WRA 6 W...2X  
4WRA 6 W1-...2X  
4WRA 6 W3-...2X  
4WRA 6 EA...2X  
4WRA 6 EB...2X  
4WRA 6 WA...2X  
4WRA 6 WB...2X  
4WRA 10 E...2X  
4WRA 10 E1-...2X  
4WRA 10 E3-...2X  
4WRA 10 W...2X  
4WRA 10 W1-...2X  
4WRA 10 W3-...2X  
4WRA 10 EA...2X  
4WRA 10 EB...2X  
4WRA 10 WA...2X  
4WRA 10 WB...2X  

To top of page  


In Ihrem Browser ist JavaScript nicht aktiviert.
Es kann deshalb zu funktionalen Einschränkungen kommen.



 
© Bosch Rexroth AG
 
Product information

Description

Technical data

Product data sheet

Configuration documentation
Shopping basket

add to shopping basket
Project

open

Add
Configuration

Type: VT-MSPA2

Sequence number for types: 1

Device series: 1X

Customer variant: V0

Option: 0