Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket   log on log on   

Amplifier module type VT-MSPA2-200  
VT-MSPA2-200-1X/V0/0
Material number : R901061664
  Description
Type VT-MSPA2 Amplifier module
Sequence number for types 200 For actuating explosion-proof valves together with VT-MUXA2
4WRA..XE series 2x
3DREP6..XE series 2x
4WRZ..XE series 2x
Device series 1X Series 1X
Customer variant V0 Catalog variant
Option 0 Basic version

To top of page  
  Technical data
Design : Module
Method : Analogue
Supply voltage : 24 V DC
Valve current : 1,0 A
Input 1 : + / - 10 V
Connection : 12 terminals
Weight : 230.2

To top of page  
Suitable for valves
4WRA 6...2X...XEJ  
4WRZ 10...7X...XE  
4WRZ 16...7X...XE  
4WRZ 25...7X...XE  
4WRZ 32...7X...XE  

To top of page  


In Ihrem Browser ist JavaScript nicht aktiviert.
Es kann deshalb zu funktionalen Einschränkungen kommen.



 
© Bosch Rexroth AG
 
Product information

Description

Technical data

Product data sheet

Configuration documentation
Shopping basket

add to shopping basket
Project

open

Add
Configuration

Type: VT-MSPA2

Sequence number for types: 200

Device series: 1X

Customer variant: V0

Option: 0