Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket   log on log on   

Electrical amplifier for controlling directly operated control valves with knee-point characteristic curve (type 4WRPH, series 2X) type VT-VRRA1-5...  
VT-VRRA1-527-2X/V0/K40-AGC-2STV
Material number : 0811405068
  Description
Type VT-VRRA1 Electrical amplifier
Sequence number for types 527 2.7A solenoid
Device series 2X Series 2X
Version V0 Basic version
Option K40-AGC-2STV Pilot-operated control valve with 40% knee

To top of page  
  Technical data
Design : Master card
Method : Analogue
Supply voltage : 24 V DC
Valve current : 2,7
Input 1 : 0...+-10 V
Input 2 : -
Weight : 388.4

To top of page  
Suitable for valves
4WRL 10...3X  
4WRL 10...3X  
4WRL 16...3X  
4WRL 16...3X  
4WRL 25...3X  
4WRL 25...3X  
4WRL 32...3X  

To top of page  


In Ihrem Browser ist JavaScript nicht aktiviert.
Es kann deshalb zu funktionalen Einschränkungen kommen.



 
© Bosch Rexroth AG
 
Product information

Description

Technical data

Product data sheet

Configuration documentation
Shopping basket

add to shopping basket
Project

open

Add
Configuration

Type: VT-VRRA1

Sequence number for types: 527

Device series: 2X

Version: V0

Option: K40-AGC-2STV