|
|

 |
|
Material number :
R901077297
|
|
Pricing is running...
|
|
Unfortunately it isn't possible to show the price at the moment. Please try again later.
|
|
|
|
|
|
 |
|
Description
|
 |
|
 |
|
Type
|
VT-VSPD
|
Digital amplifier
|
|
Sequence number for types
|
1
|
For proportional valves without position feedback
|
|
Device series
|
2X
|
Series 2X
|
|
Customer variant
|
V0
|
Catalog variant
|
|
Option
|
0
|
Without display
|
|
Option
|
0
|
Without setpoint call-up
|
|
Option
|
1
|
With valve power stage
|
|
 |
|
|
 |
|
Technical data
|
 |
|
 |
| Design |
: |
|
Master card
|
|
|
| Method |
: |
|
Digital
|
|
|
| Supply voltage |
: |
|
24 V DC
|
|
|
| Valve current |
: |
|
Max. 2,5 A
|
|
|
| Input 1 |
: |
|
+/- 10V
|
|
|
| Input 2 |
: |
|
4- 20 mA
|
|
|
| Connection |
: |
|
64
|
|
|
| Weight |
: |
|
0.4
|
|
|
| Note |
: |
|
16 setpoint call-ups
|
|
|
|
 |
|
|
 |
|
|
 |
|
|
 |
|
|
© Bosch Rexroth AG
|
|
 |
|
|
 |