|
 |
 |
4WRPH..2X..-750
4/4 directional control valves, direct operated, with electrical position feedback (Lvdt DC/DC)(design: robust)
| ■ Component series 2X ■ Size 6, 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 40 l/min (size 6) ■ Maximum flow 100 l/min (size 10) ■ For subplate mounting | |
 |
4WRPH 6 -2X
4/4 directional control valves, direct operated, with electrical position feedback (Lvdt DC/DC ±10)
| ■ Component series 2X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 40 l/min ■ For subplate mounting | |
 |
4WRPH 10 -2X
4/4 directional control valves, direct operated, with electrical position feedback (Lvdt DC/DC ±10)
| ■ Component series 2X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 100 l/min ■ For subplate mounting | |
 |
4WRPEH 6
4/4 directional control valves, direct operated, with electrical position feedback and integrated electronics (OBE)
| ■ Component series 2X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 40 l/min ■ For subplate mounting | |
 |
4WRPEH 10
4/4 directional control valves, direct operated, with electrical position feedback and integrated electronics (OBE)
| ■ Component series 2X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 100 l/min ■ For subplate mounting | |
 |
4WRSE
4/3 directional control valves, direct operated, with electrical position feedback and integrated electronics (OBE)
| ■ Component series 3X ■ Size 6, 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 180 l/min ■ For subplate mounting | |
 |
4WRSEH
4/3 and 4/4 directional control valves, direct operated, with electrical position feedback and integrated electronics (OBE)
| ■ Component series 3X ■ Size 6, 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 80 l/min (size 6) ■ Maximum flow 180 l/min (size 10) ■ For subplate mounting | |
 |
4WRPNH../24C/P
4/4 directional control valves, direct operated, with integrated digital axis controller (IAC-R) and field bus interface
| ■ Component series 2X ■ Size 6, 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 100 l/min ■ For subplate mounting | |
 |
4WRPNH../24F..
4/4 directional control valves, direct operated, with integrated digital axis controller (IAC-R) and clock-synchronized PROFIBUS DP/V2 (PROFIdrive profile)
| ■ Component series 2X ■ Size 6, 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 100 l/min ■ For subplate mounting | |
 |