|
 |
 |
ZDRK 6 V
Pressure reducing valves, pilot operated
| ■ Component series 1X ■ Size 6 ■ Maximum operating pressure 210 bar ■ Maximum flow 40 l/min ■ Sandwich plate design | |
 |
ZDRK 10 V
Pressure reducing valves, pilot operated
| ■ Component series 1X ■ Size 10 ■ Maximum operating pressure 210 bar ■ Maximum flow 80 l/min ■ Sandwich plate design | |
 |
ZDR 10 V
Pressure reducing valves, pilot operated
| ■ Component series 3X ■ Size 10, 25 ■ Maximum operating pressure 315 bar ■ Maximum flow 100 l/min ■ Sandwich plate design | |
 |
DR-4X
Pressure reducing valves, pilot operated
| ■ Component series 1X and 4X ■ Size 10, 25 ■ Maximum operating pressure 315 bar ■ Maximum flow 160 l/min ■ For subplate mounting ■ For threaded connection ■ For block installation | |
 |
DR-5X
Pressure reducing valves, pilot operated
| ■ Component series 5X ■ Size 10...32 ■ Maximum operating pressure 350 bar ■ Maximum flow 400 l/min ■ For subplate mounting ■ For threaded connection ■ For block installation | |
 |
DR 10 K
Pressure reducing valves, pilot operated
| ■ Component series 3X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 100 l/min ■ For block installation | |
 |
3DR 10
3-way pressure reducing valves, pilot operated
| ■ Component series 6X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 120 l/min ■ For subplate mounting | |
 |
3DR 16
3-way pressure reducing valves, pilot operated
| ■ Component series 5X ■ Size 16 ■ Maximum operating pressure 250 bar ■ Maximum flow 220 l/min ■ For subplate mounting | |
 |