|
 |
 |
G 172/01
Subplate size 16 with porting pattern according to DIN 24340 form A, ISO 4401 and CETOP-RP 121 H
| ■ Size 16 ■ Maximum operating pressure 350 bar ■ Connection thread G3/4, G1/4 | |
 |
G 172/02
Subplate size 16 with porting pattern according to DIN 24340 form A, ISO 4401 and CETOP-RP 121 H
| ■ Size 16 ■ Maximum operating pressure 350 bar ■ Connection thread M27x2, M14x1.5 | |
 |
G 174/01
Subplate size 16 with porting pattern according to DIN 24340 form A, ISO 4401 and CETOP-RP 121 H
| ■ Size 16 ■ Maximum operating pressure 350 bar ■ Connection thread G1, G1/4 | |
 |
G 174/02
Subplate size 16 with porting pattern according to DIN 24340 form A, ISO 4401 and CETOP-RP 121 H
| ■ Size 16 ■ Maximum operating pressure 350 bar ■ Connection thread M33x2, M14x1.5 | |
 |
G 174/08
Subplate size 16 with porting pattern according to DIN 24340 form A, ISO 4401 and CETOP-RP 121 H
| ■ Size 16 ■ Maximum operating pressure 350 bar ■ Connection Ø19, G1/4 | |
 |
G 281/01
Subplate size 16 with porting pattern according to DIN 24340 form G, ISO 6263 and CETOP-RP 121 H
| ■ Size 16 ■ Maximum operating pressure 350 bar ■ Connection thread G1 | |
 |
G 282/01
Subplate size 16 with porting pattern according to DIN 24340 form G, ISO 6263 and CETOP-RP 121 H
| ■ Size 16 ■ Maximum operating pressure 350 bar ■ Connection thread G1 1/4 | |
 |