|
 |
 |
A4VSO
Axial piston variable pumps
| ■ Series 10, 11, and 30 ■ Size 40...1000 ■ Nominal pressure 350 bar ■ Peak pressure 400 bar ■ Open circuit | |
 |
A4VSO (HFC)
Axial piston variable pumps for HFC hydraulic fluids
| ■ Series 10, 11, and 30 ■ Size 125...355 ■ Nominal pressure 350 bar ■ Peak pressure 400 bar ■ Open circuit | |
 |
A4VBO
Axial piston variable pumps
| ■ Series 10, 30 ■ Size 71, 125, 450 ■ Nominal pressure 450 bar ■ Peak pressure 500 bar ■ Open circuit | |
 |
A15VSO
Axial piston variable pumps
| ■ Series 10 ■ Size 280 ■ Nominal pressure 350 bar ■ Peak pressure 420 bar ■ Open circuit | |
 |
A10V(S)O/5
Axial piston variable pumps
| ■ Series 52, 53 ■ Size 10...100 ■ Nominal pressure 250 bar ■ Peak pressure 315 bar ■ Open circuit | |
 |
A10VSO/31
Axial piston variable pumps
| ■ Series 31 ■ Size 18...140 ■ Nominal pressure 280 bar ■ Peak pressure 350 bar ■ Open circuit | |
 |
A10VSO/32
Axial piston variable pumps
| ■ Series 32 ■ Size 45...180 ■ Nominal pressure 280 bar ■ Peak pressure 350 bar ■ Open circuit | |
 |
A10VSNO
Axial piston variable pumps
| ■ Series 32 ■ Size 63 ■ Nominal pressure 210 bar ■ Peak pressure 250 bar ■ Open circuit | |
 |
A10VZO/G
Axial piston variable pumps
| ■ Series 10 ■ Size 10...180 ■ Nominal pressure 250 / 280 bar ■ Peak pressure 315 / 350 bar ■ Open and closed circuit | |
 |
A7VO 28...160
Axial piston variable pumps
| ■ Series 63 ■ Size 28...160 ■ Nominal pressure 350 bar ■ Peak pressure 400 bar ■ Open circuit | |
 |
A7VO 250...500
Axial piston variable pumps
| ■ Series 63 ■ Size 250...500 ■ Nominal pressure 350 bar ■ Peak pressure 400 bar ■ Open circuit | |
 |
A4VSG
Axial piston variable pumps
| ■ Series 1 and 2 ■ Size 40...1000 ■ Nominal pressure 350 bar ■ Peak pressure 400 bar ■ Closed circuit | |
 |
A4CSG
Axial piston variable pumps
| ■ Series 3 ■ Size 250...750 ■ Nominal pressure 350 bar ■ Peak pressure 400 bar ■ Closed circuit | |
 |
A2VK
Axial piston variable pumps
| ■ Series 1 and 4 ■ Size 12...107 ■ Nominal pressure 250 bar ■ Peak pressure 315 bar ■ Version for the transportation of plastic components | |
 |
A7VK
Axial piston variable pumps
| ■ Series 10 ■ Size 12 and 28 ■ Nominal pressure 250 bar ■ Peak pressure 315 bar ■ Dosing pump for polyurethane components | |
 |
A1VO
Axial piston variable pumps
| ■ Series 10 ■ Size 35 ■ Nominal pressure 250 bar ■ Peak pressure 280 bar ■ Open circuit | |
 |
Controllers / adjustments for A4VS..
|  | |
 |
Controllers / adjustments for A10V..
|  | |
 |
Accessories
| ■ Flushing and pressure relief valve blocks ■ Power valves ■ Universal through-drive | |
 |