|
 |
 |
DBEBE6X
Proportional pressure relief valves, pilot operated, with integrated electronics (OBE) and position feedback
| ■ Component series 1X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 40 l/min ■ For subplate mounting | |
 |
DBEBE10Z
Proportional pressure relief valves, pilot operated, with integrated electronics (OBE) and position feedback
| ■ Component series 1X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 120 l/min ■ For subplate mounting | |
 |
(Z)DBE 6, (Z)DBEE 6
Proportional pressure relief valves, pilot operated, without/with integrated electronics (OBE)
| ■ Component series 2X ■ Size 6 ■ Maximum operating pressure 350 bar ■ Maximum flow 30 l/min ■ For subplate mounting ■ Sandwich plate design | |
 |
DBEM, DBEME
Proportional pressure relief valves, pilot operated, with max. pressure limitation, without/with integrated electronics (OBE)
| ■ Component series 7X ■ Size 10...32 ■ Maximum operating pressure 350 bar ■ Maximum flow 700 l/min ■ For subplate mounting | |
 |
DBG
Proportional pressure reducing valves, pilot controlled, with DC motor operation
| ■ Component series 1X ■ Size 8...32 ■ Maximum operating pressure 315 bar ■ Maximum flow 600 l/min ■ For subplate mounting | |
 |
KBVS.1A
Proportional pressure relief valves, pilot operated, rising characteristic curve (High Performance)
| ■ Component series A ■ Size 1 ■ Maximum operating pressure 420 bar ■ Maximum flow 80 l/min ■ Cartridge valve ■ For block installation | |
 |
KBVS.1B
Proportional pressure relief valves, pilot operated, falling characteristic curve (High Performance)
| ■ Component series A ■ Size 1 ■ Maximum operating pressure 420 bar ■ Maximum flow 80 l/min ■ Cartridge valve ■ For block installation | |
 |
KBVS.2B
Proportional pressure relief valves, pilot operated, falling characteristic curve (High Performance)
| ■ Component series A ■ Size 2 ■ Maximum operating pressure 420 bar ■ Maximum flow 250 l/min ■ Cartridge valve ■ For block installation | |
 |
KBVS.3A
Proportional pressure relief valves, pilot operated, rising characteristic curve (High Performance)
| ■ Component series A ■ Size 3 ■ Maximum operating pressure 350 bar ■ Maximum flow 200 l/min ■ Cartridge valve ■ For block installation | |
 |
KBVS.3B
Proportional pressure relief valves, pilot operated, falling characteristic curve (High Performance)
| ■ Component series A ■ Size 3 ■ Maximum operating pressure 350 bar ■ Maximum flow 200 l/min ■ Cartridge valve ■ For block installation | |
 |