■ Component series 1X and 2X ■ Size 32...200 ■ Maximum operating pressure 350 bar ■ Flow up to 7000 l/min (Δp = 0.3 bar) ■ Check valves, pilot operated ■ Sandwich plate design ■ For flange connection
■ Component series 1X and 2X ■ Size 32...200 ■ Maximum operating pressure 350 bar ■ Flow up to 7000 l/min (Δp = 0.3 bar) ■ Check valves, pilot operated ■ Sandwich plate design ■ For flange connection
■ Component series 4X ■ Size 125...500 ■ Maximum operating pressure 350 bar ■ Check valves, pilot operated, with and without pre-decompression ■ For flange connection ■ For tank installation ■ As cartridge valve without control open spool (check valve)
■ Component series 1X ■ Size 25...80 ■ Maximum operating pressure 350 bar ■ Check valves, pilot operated ■ For threaded connection ■ For flange connection ■ For direct attachment to the working cylinder
■ Component series 1X ■ Size 25...100 ■ Maximum operating pressure 350 bar ■ Check valves, pilot operated ■ For block installation ■ For cylinder installation