■ Component series 4X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 160 l/min ■ Sandwich plate design ■ Directional spool valves, pilot operated, with hydraulic or electro-hydraulic actuation
■ Component series 5X ■ Size 16 ■ Maximum operating pressure 315 bar ■ Maximum flow 300 l/min ■ Sandwich plate design ■ Directional spool valves, pilot operated, with hydraulic or electro-hydraulic actuation
■ Component series 5X ■ Size 25 ■ Maximum operating pressure 315 bar ■ Maximum flow 650 l/min ■ Sandwich plate design ■ Directional spool valves, pilot operated, with hydraulic or electro-hydraulic actuation