|
 |
 |
SEC 6
3/3, 4/2 and 4/3 directional seat valves, direct operated, with solenoid actuation
| ■ Component series 1X ■ Size 6 ■ Maximum operating pressure 420 bar ■ Maximum flow 25 l/min | |
 |
M-.SED 6
2/2, 3/2 and 4/2 directional seat valves, direct operated, with solenoid actuation
| ■ Component series 1X ■ Size 6 ■ Maximum operating pressure 350 bar ■ Maximum flow 25 l/min | |
 |
M-.SED 10
3/2 and 4/2 directional seat valves, direct operated, with solenoid actuation
| ■ Component series 1X ■ Size 10 ■ Maximum operating pressure 350 bar ■ Maximum flow 40 l/min | |
 |
M-.SEW 6
2/2, 3/2 and 4/2 directional seat valves, direct operated, with solenoid actuation
| ■ Component series 3X ■ Size 6 ■ Maximum operating pressure 420/630 bar ■ Maximum flow 25 l/min | |
 |
M-.SEW 10
3/2 and 4/2 directional seat valves, direct operated, with solenoid actuation
| ■ Component series 1X ■ Size 10 ■ Maximum operating pressure 420/630 bar ■ Maximum flow 40 l/min | |
 |
SE
3/2 and 4/2 directional seat valves, direct operated, with solenoid actuation
| ■ Component series 7X ■ Size 6 ■ Maximum operating pressure 630 bar ■ Maximum flow 25 l/min ■ For water emulsion and water | |
 |
M-.SM., M-.SH, M-.SP
2/2, 3/2 and 4/2 directional seat valves, direct operated, with mechanical, manual or fluidic actuation
| ■ Component series 3X ■ Size 6, 10 ■ Maximum operating pressure 420/630 bar ■ Maximum flow 40 l/min | |
 |
KSDE.8
2/2 directional seat valves, direct operated, with solenoid actuation
| ■ Component series B ■ Size 8 ■ Maximum operating pressure 500 bar ■ Maximum flow 5 l/min ■ Pilot valve ■ Cartridge valve ■ High Performance | |
 |
KSDER0
2/2 directional seat valves, direct operated, with solenoid actuation
| ■ Component series A ■ Size 0 ■ Maximum operating pressure 350 bar ■ Maximum flow 20 l/min ■ Cartridge valve ■ High Performance | |
 |
KSDE.1 N/P
2/2 directional seat valves, direct operated, with solenoid actuation
| ■ Component series B ■ Size 1 ■ Maximum operating pressure 500 bar ■ Maximum flow 20 l/min ■ Cartridge valve ■ High Performance | |
 |
KSDE.1 C/U
3/2 directional seat valves, direct operated, with solenoid actuation
| ■ Component series B ■ Size 1 ■ Maximum operating pressure 500 bar ■ Maximum flow 20 l/min ■ Cartridge valve ■ High Performance | |
 |
M-Z4SEH
4/2 directional seat valves, pilot operated, with electro-hydraulic actuation
| ■ Component series 2X ■ Size 10, 16 ■ Maximum operating pressure 315 bar ■ Maximum flow 300 l/min ■ Sandwich plate design | |
 |