|
 |
 |
WE 6...E
4/3, 4/2 and 3/2 directional spool valves, direct operated, with wet-pin DC or AC voltage solenoids
| ■ Component series 6X ■ Size 6 ■ Maximum operating pressure 350 bar ■ Maximum flow 80 l/min (DC) ■ Maximum flow 60 l/min (AC) ■ High-power valve ■ For subplate mounting | |
 |
WE 10...C
4/3, 4/2 and 3/2 directional spool valves, direct operated, with wet-pin DC or AC voltage solenoids
| ■ Component series 3X and 4X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 120 l/min ■ High-power valve ■ For subplate mounting | |
 |
WE 10...E
4/3, 4/2 and 3/2 directional spool valves, direct operated, with wet-pin DC voltage solenoids
| ■ Component series 5X ■ Size 10 ■ Maximum operating pressure 350 bar ■ Maximum flow 150 l/min ■ High-power valve ■ For subplate mounting | |
 |
WE 6...H
4/3, 4/2 and 3/2 directional spool valves, direct operated, with wet-pin DC voltage solenoids
| ■ Component series 7X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 60 l/min ■ Standard valve ■ For subplate mounting | |
 |
WE...73...A12
4/2 and 4/3 directional spool valves, direct operated, with wet-pin DC voltage solenoids
| ■ Component series 6X and 3X ■ Size 6, 10 ■ Maximum operating pressure 350/315 bar ■ Maximum flow 60 / 100 l/min ■ Smoothly switching valve ■ For subplate mounting | |
 |
5-.WE 10-5X
4/3, 4/2 and 3/2 directional spool valves, direct operated, influencing the switching time
| ■ Component series 5X ■ Size 10 ■ Maximum operating pressure 420 bar ■ Maximum flow 150 l/min ■ Switching time adjustment, optional ■ For subplate mounting | |
 |
VEDS-10A-43
4/3 directional spool valves, direct operated, with wet-pin DC voltage solenoids
| ■ Component series 0 ■ Size 10 ■ Maximum operating pressure 350 bar ■ Maximum flow 35 l/min ■ Cartridge valve ■ For block installation | |
 |
VEDS-10A-53
5/3 directional spool valves, direct operated, with wet-pin DC voltage solenoids
| ■ Component series 0 ■ Frame size 10 ■ Maximum operating pressure 250 bar ■ Maximum flow 25 l/min ■ Cartridge valve ■ For block installation | |
 |
KKDEN8 N/P
2/2 directional spool valves, direct operated, with wet-pin DC voltage solenoids
| ■ Component series A ■ Size 8 ■ Maximum operating pressure 250 bar ■ Maximum flow 25 l/min ■ Cartridge valve ■ For block installation | |
 |
KKDEN8 C/G/U
3/2 directional spool valves, direct operated, with wet-pin DC voltage solenoids
| ■ Component series A ■ Size 8 ■ Maximum operating pressure 250 bar ■ Maximum flow 20 l/min ■ Cartridge valve ■ Standard Performance | |
 |
KKDER1 N/P
2/2 directional spool valves, direct operated, with wet-pin DC voltage solenoids
| ■ Component series A ■ Size 1 ■ Maximum operating pressure 350 bar ■ Maximum flow 55 l/min ■ Cartridge valve ■ High Performance | |
 |
KKDER1 C/G/U
3/2 directional spool valves, direct operated, with wet-pin DC voltage solenoids
| ■ Component series A ■ Size 1 ■ Maximum operating pressure 350 bar ■ Maximum flow 60 l/min ■ Cartridge valve ■ High Performance | |
 |
KKDER1 D/E/F
4/2 directional spool valves, direct operated, with wet-pin DC voltage solenoids
| ■ Component series A ■ Size 1 ■ Maximum operating pressure 350 bar ■ Maximum flow 40 l/min ■ Cartridge valve ■ High Performance | |
 |
KKDER8 N/P
2/2 directional spool valves, direct operated, with wet-pin DC voltage solenoids
| ■ Component series A ■ Size 8 ■ Maximum operating pressure 350 bar ■ Maximum flow 45 l/min ■ Cartridge valve ■ High Performance | |
 |
KKDER8 C/G/U
3/2 directional spool valves, direct operated, with wet-pin DC voltage solenoids
| ■ Component series A ■ Size 8 ■ Maximum operating pressure 350 bar ■ Maximum flow 30 l/min ■ Cartridge valve ■ High Performance | |
 |
WH 6
4/3, 4/2 and 3/2 directional spool valves, direct operated, with hydraulic actuation
| ■ Component series 5X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 60 l/min ■ For subplate mounting | |
 |
WHZ 6
4/3, 4/2 and 3/2 directional spool valves, direct operated, with hydraulic actuation
| ■ Component series 5X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 60 l/min ■ For subplate mounting | |
 |
WHD 10
4/3, 4/2 and 3/2 directional spool valves, direct operated, with hydraulic actuation
| ■ Component series 3X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 120 l/min ■ For subplate mounting | |
 |
WN 10
4/3, 4/2 and 3/2 directional spool valves, direct operated, with pneumatic actuation
| ■ Component series 3X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 120 l/min ■ Pilot pressure 1.5 to 6 bar ■ For subplate mounting | |
 |
WP 6
4/3, 4/2 and 3/2 directional spool valves, direct operated, with pneumatic actuation
| ■ Component series 6X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 60 l/min ■ For subplate mounting | |
 |
WPZ 6
4/3, 4/2 and 3/2 directional spool valves, direct operated, with pneumatic actuation
| ■ Component series 6X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 60 l/min ■ For subplate mounting | |
 |
WP 10
4/3, 4/2 and 3/2 directional spool valves, direct operated, with pneumatic actuation
| ■ Component series 3X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 120 l/min ■ Pilot pressure 4.5 to 12 bar ■ For subplate mounting | |
 |
WMM 6
4/3, 4/2 and 3/2 directional spool valves, direct operated, with hand lever actuation
| ■ Component series 5X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 60 l/min ■ For subplate mounting | |
 |
WMM 10
4/3, 4/2 and 3/2 directional spool valves, direct operated, with hand lever actuation
| ■ Component series 3X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 120 l/min ■ For subplate mounting | |
 |
H-4WMM
4/3 and 4/2 directional spool valves, direct operated, with hand lever actuation
| ■ Component series 5X and 7X ■ Size 16...32 ■ Maximum operating pressure 350 bar ■ Maximum flow 450 l/min ■ For subplate mounting | |
 |
WMR 10
4/3, 4/2 and 3/2 directional spool valves, direct operated, with roller actuation
| ■ Component series 3X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 120 l/min ■ For subplate mounting | |
 |
WMU 6
4/3, 4/2 and 3/2 directional spool valves, direct operated, with roller actuation
| ■ Component series 5X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 60 l/min ■ For subplate mounting | |
 |
WMU 10
4/3, 4/2 and 3/2 directional spool valves, direct operated, with roller actuation
| ■ Component series 3X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 120 l/min ■ For subplate mounting | |
 |
WMD 6
4/3, 4/2 and 3/2 directional spool valves, direct operated, with rotary knob actuation
| ■ Component series 5X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 60 l/min ■ For subplate mounting | |
 |
WMD 10
4/3, 4/2 and 3/2 directional spool valves, direct operated, with rotary knob actuation
| ■ Component series 3X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 120 l/min ■ For subplate mounting | |
 |
WMDA 6
4/3, 4/2 and 3/2 directional spool valves, direct operated, with rotary knob actuation (lockable)
| ■ Component series 5X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 60 l/min ■ For subplate mounting | |
 |
WMDA 10
4/3, 4/2 and 3/2 directional spool valves, direct operated, with rotary knob actuation
| ■ Component series 3X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 120 l/min ■ For subplate mounting | |
 |