|
 |
 |
110 LE(N)
Inline filter with filter element according to DIN 24550
| ■ Size 0040...0400 ■ Maximum operating pressure 110 bar ■ Maximum flow 450 l/min | |
 |
245 LE(N)
Inline filter with filter element according to DIN 24550
| ■ Size 0040...0400 ■ Maximum operating pressure 250 bar ■ Maximum flow 450 l/min | |
 |
350 LE(N)
Inline filter with filter element according to DIN 24550
| ■ Size 0040...1000 ■ Maximum operating pressure 350 bar ■ Maximum flow 700 l/min | |
 |
445 LEN
Inline filter with filter element according to DIN 24550
| ■ Size 0040...1000 ■ Maximum operating pressure 450 bar ■ Maximum flow 700 l/min | |
 |
40 FLE(N)
Inline filters
| ■ Size 0045...1000 ■ Maximum operating pressure 40 bar ■ Maximum flow 2000 l/min | |
 |
100 FLE(N)
Inline filters
| ■ Size 0045...0630 ■ Maximum operating pressure 100 bar ■ Maximum flow 1700 l/min | |
 |
16 FE
Inline filters
| ■ Size 2500...7500 ■ Maximum operating pressure 16 bar ■ Maximum flow 16000 l/min | |
 |
50 LE(N)
Inline filter with filter element according to DIN 24550
| ■ Size 0040...0400 ■ Maximum operating pressure 50 bar ■ Maximum flow 300 l/min | |
 |
40 EL, 100 EL, 450 EL
Stainless steel inline filters
| ■ Size 0004...0145 ■ Maximum operating pressure 450 bar | |
 |
690 EL, 1000 EL
Stainless steel inline filters
| ■ Size 0004...0014 ■ Maximum operating pressure 690 bar | |
 |