|
 |
 |
50 LD(N)
Duplex filter
| ■ Size 0040...0400 ■ Maximum operating pressure 50 bar | |
 |
150 LD(N)
Duplex filter
| ■ Size 0040...0400 ■ Maximum operating pressure 160 bar | |
 |
400 LD(N)
Duplex filter with filter element acc. to DIN 24550
| ■ Size 0040...0400 ■ Maximum operating pressure 400 bar ■ Maximum flow 300 l/min | |
 |
40 FLD(N)
Duplex filter with segment change-over
| ■ Size 0045...1001 ■ Maximum operating pressure 40 bar ■ Maximum flow 2000 l/min | |
 |
40 FLDK(N)
Duplex filter
| ■ Size 0015...0630 ■ Maximum operating pressure 40 bar ■ Maximum flow 1500 l/min | |
 |
100 FLD(N)
Duplex filter
| ■ Size 0045...1000 ■ Maximum operating pressure 100 bar ■ Maximum flow 1700 l/min | |
 |
16 FD
Duplex filter
| ■ Size 2500...7500 ■ Maximum operating pressure 16 bar ■ Maximum flow 16000 l/min | |
 |