|
 |
 |
Z1S 6
Check valves
| ■ Component series 4X ■ Size 6 ■ Maximum operating pressure 350 bar ■ Maximum flow 40 l/min ■ Sandwich plate design ■ For use in vertical stacking assemblies | |
 |
Z1S 10
Check valves
| ■ Component series 4X ■ Size 10 ■ Maximum operating pressure 350 bar ■ Maximum flow 100 l/min ■ Sandwich plate design ■ For use in vertical stacking assemblies | |
 |
Z1S 16
Check valves
| ■ Component series 1X ■ Size 16 ■ Maximum operating pressure 315 bar ■ Sandwich plate design ■ For use in vertical stacking assemblies | |
 |
Z1S 22
Check valves
| ■ Component series 1X ■ Size 22 ■ Maximum operating pressure 315 bar ■ Sandwich plate design ■ For use in vertical stacking assemblies | |
 |
Z1SRA
Check valves
| ■ Component series 1X ■ Size 16...52 ■ Maximum operating pressure 315 bar ■ Maximum flow 2000 l/min ■ For SAE flange connection | |
 |
S6...S30
Check valves
| ■ Size 6...30 ■ Maximum operating pressure 315 bar ■ Maximum flow 450 l/min ■ For threaded connection | |
 |
S52...S150
Check valves
| ■ Component series 1X ■ Size 52...150 ■ Maximum operating pressure 315 bar ■ Maximum flow 15000 l/min ■ For subplate mounting (size 52 to 82) ■ For flange connection (size 52 to 150) | |
 |
M-SR 6...30
Check valves
| ■ Component series 1X ■ Size 6...30 ■ Maximum operating pressure 315 bar ■ Maximum flow 400 l/min ■ For block installation ■ Plug-in design | |
 |
M-SR 52...150
Check valves
| ■ Component series 1X ■ Size 52...150 ■ Maximum operating pressure 315 bar ■ Maximum flow 15000 l/min ■ For block installation ■ Plug-in design | |
 |
Z2S 6
Check valves, pilot operated
| ■ Component series 6X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 60 l/min ■ Sandwich plate design ■ For use in vertical stacking assemblies | |
 |
Z2S 10
Check valves, pilot operated
| ■ Component series 3X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 120 l/min ■ Sandwich plate design ■ For use in vertical stacking assemblies | |
 |
Z2S 16
Check valves, pilot operated
| ■ Component series 5X ■ Size 16 ■ Maximum operating pressure 315 bar ■ Maximum flow 300 l/min ■ Sandwich plate design ■ For use in vertical stacking assemblies | |
 |
Z2S 22
Check valves, pilot operated
| ■ Component series 5X ■ Size 25 ■ Maximum operating pressure 315 bar ■ Maximum flow 450 l/min ■ Sandwich plate design ■ For use in vertical stacking assemblies | |
 |
Z2S 32
Check valves, pilot operated
| ■ Component series 1X ■ Size 32 ■ Maximum operating pressure 315 bar ■ Maximum flow 900 l/min ■ Sandwich plate design ■ For use in vertical stacking assemblies | |
 |
SV 6
Check valves, pilot operated
| ■ Component series 6X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 60 l/min ■ For subplate mounting ■ Pilot oil return internal | |
 |
SV 10
Check valves, pilot operated
| ■ Component series 4X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 150 l/min ■ For subplate mounting ■ For threaded connection ■ Pilot oil return internal | |
 |
SV 15
Check valves, pilot operated
| ■ Component series 4X ■ Size 16 ■ Maximum operating pressure 315 bar ■ Maximum flow 350 l/min ■ For threaded connection ■ Pilot oil return internal | |
 |
SV 20
Check valves, pilot operated
| ■ Component series 4X ■ Size 20 ■ Maximum operating pressure 315 bar ■ Maximum flow 350 l/min ■ For subplate mounting ■ For threaded connection ■ Pilot oil return internal | |
 |
SV 25
Check valves, pilot operated
| ■ Component series 4X ■ Size 25 ■ Maximum operating pressure 315 bar ■ Maximum flow 550 l/min ■ For threaded connection ■ Pilot oil return internal | |
 |
SV 30
Check valves, pilot operated
| ■ Component series 4X ■ Size 32 ■ Maximum operating pressure 315 bar ■ Maximum flow 550 l/min ■ For subplate mounting ■ For threaded connection ■ Pilot oil return internal | |
 |
SL 6
Check valves, pilot operated
| ■ Component series 6X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 60 l/min ■ For subplate mounting ■ Pilot oil return external | |
 |
SL 10
Check valves, pilot operated
| ■ Component series 4X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 150 l/min ■ For subplate mounting ■ For threaded connection ■ Pilot oil return external | |
 |
SL 15
Check valves, pilot operated
| ■ Component series 4X ■ Size 16 ■ Maximum operating pressure 315 bar ■ Maximum flow 350 l/min ■ For threaded connection ■ Pilot oil return external | |
 |
SL 20
Check valves, pilot operated
| ■ Component series 4X ■ Size 20 ■ Maximum operating pressure 315 bar ■ Maximum flow 350 l/min ■ For subplate mounting ■ For threaded connection ■ Pilot oil return external | |
 |
SL 25
Check valves, pilot operated
| ■ Component series 4X ■ Size 25 ■ Maximum operating pressure 315 bar ■ Maximum flow 550 l/min ■ For threaded connection ■ Pilot oil return external | |
 |
SL 30
Check valves, pilot operated
| ■ Component series 4X ■ Size 32 ■ Maximum operating pressure 315 bar ■ Maximum flow 550 l/min ■ For subplate mounting ■ For threaded connection ■ Pilot oil return external | |
 |