|
 |
 |
2FRM 6 K
2-way flow control valves
| ■ Component series 1X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 32 l/min ■ For block installation | |
 |
2FRM 6
2-way flow control valves
| ■ Component series 3X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 32 l/min ■ For subplate mounting ■ For control panel design | |
 |
Z2FRM 6
2-way flow control valves
| ■ Component series 2X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 32 l/min ■ Sandwich plate design | |
 |
2FRM 10 K
2-way flow control valves
| ■ Component series 1X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 60 l/min ■ For block installation | |
 |
2FRM 10
2-way flow control valves, with mechanical actuation
| ■ Component series 3X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 50 l/min ■ For subplate mounting | |
 |
2FRH 10
2-way flow control valves, with hydraulic actuation
| ■ Component series 3X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 50 l/min ■ For subplate mounting | |
 |
2FRW 10
2-way flow control valves, with electro-hydraulic actuation
| ■ Component series 3X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 50 l/min ■ For subplate mounting | |
 |
2FRM 16
2-way flow control valves, with mechanical actuation
| ■ Component series 3X ■ Size 16 ■ Maximum operating pressure 315 bar ■ Maximum flow 160 l/min ■ For subplate mounting | |
 |
2FRH 16
2-way flow control valves, with hydraulic actuation
| ■ Component series 3X ■ Size 16 ■ Maximum operating pressure 315 bar ■ Maximum flow 160 l/min ■ For subplate mounting | |
 |
2FRW 16
2-way flow control valves, with electro-hydraulic actuation
| ■ Component series 3X ■ Size 16 ■ Maximum operating pressure 315 bar ■ Maximum flow 160 l/min ■ For subplate mounting | |
 |
3FRM
3-way flow control valves
| ■ Component series 2X ■ Size 10, 16 ■ Maximum operating pressure 315 bar ■ Maximum flow 160 l/min ■ For subplate mounting | |
 |