|
 |
 |
BFSK
Silica gel air filters
| ■ Size 45/21, 60/21, 90, 130 ■ Maximum flow 2000 l/min | |
 |
FEF 0, FEF 1, BFS
Ventilation filter
| ■ Size 0, 1, 7, 20 ■ Connection up to DN 55 ■ Operating temperature -20 °C to +100 °C ■ Maximum flow 400 l/min | |
 |
BF 7 SL, BS 7 SL, BE 7 SL, B 7 SL
Ventilation filter
| ■ Size 45/21, 90, 130 ■ Connection up to DN 32 ■ Operating temperature -20 °C to +100 °C ■ Maximum flow 1800 l/min | |
 |
TLF I, TLF II, TLF III
Ventilation filter
| ■ Size 1...250 ■ Connection up to DN 250 ■ Operating temperature -20 °C to +100 °C ■ Maximum flow 80000 l/min | |
 |