|
 |
 |
G 66/01
Subplate size 10 with porting pattern according to DIN 24340 form A and ISO 4401
| ■ Size 10 ■ Maximum operating pressure 315 bar ■ Connection thread G3/8 | |
 |
G 67/01
Subplate size 10 with porting pattern according to DIN 24340 form A and ISO 4401
| ■ Size 10 ■ Maximum operating pressure 315 bar ■ Connection thread G1/2 | |
 |
G 535/01
Subplate size 10 with porting pattern according to DIN 24340 form A and ISO 4401
| ■ Size 10 ■ Connection thread G3/4, G1/4 | |
 |
G 534/01
Subplate size 10 with porting pattern according to DIN 24340 form A and ISO 4401
| ■ Size 10 ■ Connection thread G3/4 | |
 |
G 377/01
Subplate size 10 with porting pattern according to DIN 24340 form A and ISO 4401
| ■ Size 10 ■ Maximum operating pressure 630 bar ■ Connection thread G3/8 | |
 |
G 308/01
Subplate size 10 with porting pattern according to DIN 24340 form A and ISO 4401
| ■ Size 10 ■ Maximum operating pressure 630 bar ■ Connection thread G3/8 | |
 |
G 292/01
Subplate size 10 with porting pattern according to DIN 24340 form A and ISO 4401
| ■ Size 10 ■ Maximum operating pressure 630 bar ■ Connection thread G1/2 | |
 |
G 378/01
Subplate size 10 with porting pattern according to DIN 24340 form A and ISO 4401
| ■ Size 10 ■ Maximum operating pressure 630 bar ■ Connection thread G1/2 | |
 |
G 535/02
Subplate size 10 with porting pattern according to DIN 24340 form A and ISO 4401
| ■ Size 10 ■ Connection thread M27x2, M14x1.5 | |
 |
G 536/01
Subplate size 10 with porting pattern according to DIN 24340 form A and ISO 4401
| ■ Size 10 ■ Connection thread G1, G1/4 | |
 |
G 536/02
Subplate size 10 with porting pattern according to DIN 24340 form A and ISO 4401
| ■ Size 10 ■ Connection thread M33x2, M14x1.5 | |
 |
G 460/01
Subplate size 10 with porting pattern according to DIN 24340 form D, ISO 5781 and ISO 6264
| ■ Size 10 ■ Maximum operating pressure 350 bar ■ Connection thread G3/8 | |
 |
G 461/01
Subplate size 10 with porting pattern according to DIN 24340 form D, ISO 5781 and ISO 6264
| ■ Size 10 ■ Maximum operating pressure 350 bar ■ Connection thread G1/2 | |
 |
G 467/01
Subplate size 10 with porting pattern according to DIN 24340 form D, ISO 5781 and ISO 6264
| ■ Size 10 ■ Maximum operating pressure 350 bar ■ Connection thread G3/8 | |
 |
G 468/01
Subplate size 10 with porting pattern according to DIN 24340 form D, ISO 5781 and ISO 6264
| ■ Size 10 ■ Maximum operating pressure 350 bar ■ Connection thread G1/2 | |
 |
G 545/01
Subplate size 10 with porting pattern according to DIN 24340 form E and ISO 6264
| ■ Size 10 ■ Maximum operating pressure 350 bar ■ Connection thread G3/8 | |
 |
G 546/01
Subplate size 10 with porting pattern according to DIN 24340 form E and ISO 6264
| ■ Size 10 ■ Maximum operating pressure 350 bar ■ Connection thread G1/2 | |
 |
G 565/01
Subplate size 10 with porting pattern according to DIN 24340 form E and ISO 6264
| ■ Size 10 ■ Maximum operating pressure 350 bar ■ Connection thread G3/4 | |
 |
G 279/01
Subplate size 10 with porting pattern according to DIN 24340 form G, ISO 6263 and CETOP-RP 121 H
| ■ Size 10 ■ Maximum operating pressure 350 bar ■ Connection thread G1/2 | |
 |
G 280/01
Subplate size 10 with porting pattern according to DIN 24340 form G, ISO 6263 and CETOP-RP 121 H
| ■ Size 10 ■ Maximum operating pressure 350 bar ■ Connection thread G3/4 | |
 |