|
 |
 |
G 341/01
Subplate size 6 with porting pattern according to DIN 24340 form A
| ■ Size 6 ■ Maximum operating pressure 350 bar ■ Connection thread G1/4 ■ Without locating hole | |
 |
G 341/60
Subplate size 6 with porting pattern according to ISO 4401 and CETOP-RP 121 H
| ■ Size 6 ■ Maximum operating pressure 350 bar ■ Connection thread G1/4 ■ With locating hole | |
 |
G 342/01
Subplate size 6 with porting pattern according to DIN 24340 form A
| ■ Size 6 ■ Maximum operating pressure 350 bar ■ Connection thread G3/8 ■ Without locating hole | |
 |
G 342/60
Subplate size 6 with porting pattern according to ISO 4401 and CETOP-RP 121 H
| ■ Size 6 ■ Maximum operating pressure 350 bar ■ Connection thread G3/8 ■ With locating hole | |
 |
G 502/01
Subplate size 6 with porting pattern according to DIN 24340 form A
| ■ Size 6 ■ Maximum operating pressure 350 bar ■ Connection thread G1/2 ■ Without locating hole | |
 |
G 502/60
Subplate size 6 with porting pattern according to ISO 4401 and CETOP-RP 121 H
| ■ Size 6 ■ Maximum operating pressure 350 bar ■ Connection thread G1/2 ■ With locating hole | |
 |
G 300/01
Subplate size 6
| ■ Size 6 ■ Connection thread G1/4 ■ For valves: DBD6.P | |
 |