|
 |
 |
(Z)DRE(E) 6 -1X
Proportional pressure reducing valves, pilot operated
| ■ Component series 1X ■ Size 6 ■ Maximum operating pressure 210 bar ■ Maximum flow 30 l/min ■ Sandwich plate design | |
 |
ZDRE(E) 10 -2X
Proportional pressure reducing valves, pilot operated, without/with integrated electronics (OBE)
| ■ Component series 2X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 80 l/min ■ Sandwich plate design | |
 |
DRE 6 -1X
Proportional pressure reducing valves, pilot operated
| ■ Component series 1X ■ Size 6 ■ Maximum operating pressure 210 bar ■ Maximum flow 30 l/min ■ For subplate mounting | |
 |
DRE(M) 10, DRE(M)E 10
Proportional pressure reducing valves, pilot operated, without/with max. pressure limitation, without/with integrated electronics (OBE)
| ■ Component series 6X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 200 l/min ■ For subplate mounting | |
 |
DRE(M) 20, DRE(M)E 20
Proportional pressure reducing valves, pilot operated, without/with max. pressure limitation, without/with integrated electronics (OBE)
| ■ Component series 6X ■ Size 25 ■ Maximum operating pressure 315 bar ■ Maximum flow 300 l/min ■ For subplate mounting | |
 |
DRE(M) 30, DRE(M)E 30
Proportional pressure reducing valves, pilot operated, without/with max. pressure limitation, without/with integrated electronics (OBE)
| ■ Component series 6X ■ Size 32 ■ Maximum operating pressure 315 bar ■ Maximum flow 300 l/min ■ For subplate mounting | |
 |
3DRE(M)-7X, 3DRE(M)E-7X
Proportional pressure reducing valves, pilot operated, without/with max. pressure limitation, without/with integrated electronics (OBE), in 3-way version
| ■ Component series 7X ■ Size 10, 16 ■ Maximum operating pressure 250/315 bar ■ Maximum flow 125 l/min (size 10) ■ Maximum flow 300 l/min (size 16) ■ For subplate mounting | |
 |
(Z)DRS 6
Proportional pressure reducing valves, pilot controlled, with DC motor operation
| ■ Component series 1X ■ Size 6 ■ Maximum operating pressure 210 bar ■ Maximum flow 30 l/min ■ For subplate mounting ■ Sandwich plate design | |
 |
DREB6X
Proportional pressure reducing valves, pilot operated, with inductive position transducer, in 3-way version
| ■ Component series 1X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 40 l/min ■ For subplate mounting | |
 |
DREBE6X
Proportional pressure reducing valves, pilot operated, with integrated electronics (OBE) and position feedback, in 3-way version
| ■ Component series 1X ■ Size 6 ■ Maximum operating pressure 315 bar ■ Maximum flow 40 l/min ■ For subplate mounting | |
 |
DREBE10Z
Proportional pressure reducing valves, pilot operated, with integrated electronics (OBE) and position feedback
| ■ Component series 1X ■ Size 10 ■ Maximum operating pressure 315 bar ■ Maximum flow 120 l/min ■ For subplate mounting | |
 |
DRG
Proportional pressure reducing valves, pilot controlled, with DC motor operation
| ■ Component series 1X ■ Size 8...32 ■ Maximum operating pressure 315 bar ■ Maximum flow 300 l/min ■ For subplate mounting ■ For threaded connection ■ For block installation | |
 |