|
 |
 |
Hägglunds CA
Radial piston motors
| ■ Size 50...210 ■ Capacity 1256 to 13200 cm³/rotation ■ Specific torque 20...210 Nm/bar ■ Nominal speed 85...400 rpm ■ Maximum operating pressure 350 bar | |
 |
Hägglunds CB
Radial piston motors
| ■ Size 280...1120 ■ Capacity 15100 to 70400 cm³/rotation ■ Specific torque 240...1120 Nm/bar ■ Nominal speed 20...94 rpm ■ Maximum operating pressure 350 bar | |
 |
Hägglunds CBP
Radial piston motors
| ■ Size 140...840 ■ Capacity 5024 to 52800 cm³/rotation ■ Specific torque 80...840 Nm/bar ■ Nominal speed 80...320 rpm ■ Maximum operating pressure 350 bar | |
 |
Hägglunds MB
Radial piston motors
| ■ Size 1150...4000 ■ Capacity 25145 to 251323 cm³/rotation ■ Specific torque 400...4000 Nm/bar ■ Nominal speed 8...90 rpm ■ Maximum operating pressure 350 bar | |
 |
Hägglunds VI
Radial piston motors
| ■ Size 3300...38000 ■ Capacity 3325 to 38000 cm³/rotation ■ Specific torque 53...605 Nm/bar ■ Nominal speed 25...100 rpm ■ Maximum operating pressure 250/320 bar | |
 |
Hägglunds CBM
Radial piston motors
| ■ Size 2000...6000 ■ Capacity 75838 to 380133 cm³/rotation ■ Specific torque 1200...6000 Nm/bar ■ Nominal speed 8...53 rpm ■ Maximum operating pressure 350 bar | |
 |
MKM, MRM
Radial piston hydraulic motors with fixed capacity
| ■ Size 11...250 ■ Maximum operating pressure 315 bar ■ Capacity up to 251 cm³ ■ Torque up to 1165 Nm | |
 |