Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Compact Directional Valves
Modular Directional Valves 

Applications in backhoe loaders, wheel loaders, pavers. Drilling equipment, small cranes, fork lift trucks, telehandlers, portal-type fork lift trucks, aerial work platforms. Municipal vehicles, forestry machinery, agricultural machinery.
 
  • Modular 4/2, 4/3 direct. valves
  • Flexible sandwich ON-OFF, load sense and proportional valves, entry plates and closing plates for building hydraulic circuits
  • DIN, Deutsch and AMP-J connections available
  • Compact, easy to install system


Search
 
Search
Advanced search

Compact directional valve catalog 
Documentation

Data sheets 

Size 6 6
Port A, B G 3/8 - SAE 6 G 1/2 - SAE 8
Flow qV l/min 30 50
Max operating pressure P 1) pmax bar 250 250
  A-B pmax bar 310 310
  T pmax bar 180 250
Valve body type Parallel
  Integrated antishock valves -
  LS Signal
Maximum operating pressure Parallel 10 10
Actuation Electrical
  Proportional -
  Hydraulic
  Lever override
  Manual and push override
Stacking module Pilot check valves -
  Cross-over relief valves -
  Flow control valves -
  Overcenter valves -
Inlet plate P, T and M G 3/8, SAE 6, G 1/2, SAE 8 G 3/8, SAE 6, G 1/2, SAE 8
  Standard
  With LS port
  With relief valve and LS port
  With relief valve and unloading valve
  With relief valve compensated flow regulator and LS -
  With relief valve, unloading and compensated flow regulator -
  With relief valve and compensated priority flow regulator -
  With relief valve and 3way compensated prop. flow regulator
Closing plate With or without P and T ports
Intermediate slices with in line check valve(s) and emergency pump port -
¹)  Standard inlet plate (aluminium)



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2013-03-12
©Bosch Rexroth AG, subject to change