A18VO: Sizes 55...107
A18VLO: Size 80
Axial tapered piston bent-axis design
Series 11
Open circuits
Nominal pressure: 350 bar
Peak pressure: 400 bar
|
|
Variable pump for commercial vehicle applications, such as large truck loading cranes and superstructures
- Higher pressure for improved system efficiency
- High pressure level (350/400 bar) provides high power density for greater carrying capacity
- Flange and shaft designed for direct mounting on the power take-off of commercial vehicles
- Self-priming
- Low-noise characteristics
- Increased service life through the use of long-life bearings (A18VLO)
|