Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Axial Piston Units
Variable Pump A10VO/32 

Sizes 71...180
Axial piston swashplate design
Series 32
Open circuits
Nominal pressure:     280 bar
Peak pressure:     350 bar
 
Variable pump for pressure ranges up to max. 350 bar
  • Possible to mount additional pumps on through drive up to the same nominal size
  • Universal through drive for size 180
  • Large variety of controls
  • Low-noise characteristics
  • Increased functional reliability


Search
 
Search
Documentation

Data sheet A10VO/32 

Data sheet A10VO EF 

Instruction manual 

Size       71 100 140 180        
Displacement Vg max cm³ 71,1 100 140 180        
Max. speed 1) at Vg max nnom rpm 2550 2300 2200 1800        
Flow at nnom qV l/min 181 230 308 324        
Power Δp = 280 bar P kW 85 107 144 151        
Torque Δp = 280 bar T Nm 317 446 624 802        
Weight (approx.) m kg 36,5 55 70 78        
¹)  These values are valid at an absolute pressure of 1 bar in suction port S

DR DRF/DRS/EF LA ED
Pressure control Pressure and flow control Pressure, flow and power control Electro-hydraulic pressure control
Vg      = Displacement
pB      = Operating pressure
I      = Control current



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2013-02-14
©Bosch Rexroth AG, subject to change