Language
Imprint
Legal information
www.bosch.com
Search
Contact
Addresses
Sitemap
www.boschrexroth.com
Product Catalog Mobile Hydraulics
Axial Piston Units
Fixed pumps
Variable Pumps
A10VO/5
A10VNO
A10VO/31
A10VO/32
A1VO
A11VO/1
A11VO/40
A4VSO
A7VO
A20VO
A8VO
A17VO
A18VO / A18VLO
A4VG/32
A4VG/40
A10VG
A4VTG
A4CSG
A22VG
A24VG
Fixed Motors
Variable Motors
External Gear Units
Radial piston motors
Mobile Controls
Compact Hydraulics
Gears
Mobile Electronics
Accessories
Systems
Spare Parts Mobile Hydraulics
Axial Piston Units
Variable Pump A10VO/5
Sizes 10...100
Axial piston swashplate design
Series 52, 53
Open circuits
Nominal pressure: 250 bar
Peak pressure: 315 bar
Variable pump for pressure ranges up to max. 315 bar
Favorable power/weight ratio
Possible to mount additional pumps on through drive up to the same nominal size
Search
Search
Documentation
Data sheet A10VO/5
Data sheet A10VO EF
Instruction manual
Size
10 *)
18
28
45
60
63
85
100
Displacement
V
g max
cm³
10,5
18
28
45
60
63
85
100
Max. speed
1) 2)
at V
g max
n
nom
rpm
3600
3300
3000
2600
2600
2600
2500
2300
Flow
at n
nom
q
V
l/min
37
59
84
117
156
163
212
230
Power
Δp = 250 bar
P
kW
16
25
35
49
65
68
89
96
Torque
Δp = 250 bar
T
Nm
42
71
111
179
238
250
338
398
Weight (approx.)
m
kg
8
11,5
14
18
22
22
34
34
¹) These values are valid at an absolute pressure of 1 bar in suction port S
²) Higher speeds permissible for high-speed version (size 45)
* A10VSO
DR
DRF/DRS/EF
ED
EP/EK
LA
Pressure control
Pressure and flow control (EF: electric control)
Electrohydraulic pressure control (not for size 10)
Electroproportional swivel angle control
Power controller
V
g
= Displacement
p
B
= Operating pressure
I = Control current
JavaScript is not activated in your browser.
This may result in functional restrictions.
Product Catalog Mobile Hydraulics, online version, last changed 2013-02-14
©Bosch Rexroth AG, subject to change