Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Planetary Gearboxes for Mobile Applications
Travel Drives HYDROTRAC GFT 

For travel drives in tracked and wheeled vehicles
Also suitable for other applications, e.g. rotary motion sequences, drum drives, milling drum drives etc.
Output torques from 9.5 to 450 kNm
Larger versions available on request
 
  • Compact two-, three- or four-stage planetary gearboxes
  • Cageless planetary gear bearing
  • Robust main bearing
  • Optimized seals
  • Integr. multi-disc parking brake
  • Optional with wheel drives: mechanical disconnecting device
  • Optional for mounting Rexroth fixed or variable motors (A2FM/E, A6VM/E, A10VE)
  • Easy mounting
  • Easy oil change
  • Low-noise operation


Search
 
Search
Documentation

HYDROTRAC GFT 

Type / version   GFT 9 T2 GFT 13 T2 GFT 17 T2 GFT 17 T3 GFT 24 T3
Nominal output torque T2 Nm 9500 13000 17000 17000 24000
Ratio i 47,6 - 55,3 22,6 - 37,6 37,6 - 54 77,9 - 88,2 90,1 - 137,2
Hydraulic motor A2FE32   
A6VE28
A2FE45 - 63
A6VE55 - 60
A2FE45 - 63
A6VE55  
A10VE63
A2FE28   
A6VE28   
A10VE45 
A10VEC45
A2FE45 - 63
A6VE55  
A10VEC45
Weight without motor (approx.) kg 50 92 90 100 110
Type / version   GFT 26 T2 GFT 34 T2 GFT 36 T3 GFT 40 T2 GFT 50 T3
Nominal output torque T2 Nm 26000 34000 36000 40000 50000
Ratio i 42,9 - 62 42,6 - 50,5 115 - 138,8 35,9 - 59,1 73,9 - 177,5
Hydraulic motor A6VE80 A6VE107 A6VE55 - 80
A2FE45 - 90
A6VE107 - 160
A6VM107 - 200
A2FE45 - 80
A6VE55 - 107
Weight without motor (approx.) kg 145 170 125 210 170
Type / version   GFT 60 T3 GFT 65 T2 GFT 80 T3 GFT 110 T3 GFT 160 T3
Nominal output torque T2 Nm 60000 65000 80000 110000 160000
Ratio i 94,8 - 169,9 55,4  99 - 215 87,6 - 173,9 210,8 - 251
Hydraulic motor A2FE80 - 90
A6VE80 - 107
A6VE160 A2FE107 - 125
A6VE107 - 160
A2FE107 - 180
A6VE107 - 160
A2FE107 - 180
A6VE107 - 160
Weight without motor (approx.) kg 165 340 370 - 680
Type / version   GFT 220 T3 GFT 330 T3 GFT 330 T4 GFT 450 T4  
Nominal output torque T2 Nm 220000 330000 330000 450000  
Ratio i 67,7 - 365 168,9 - 302,4 451,7 - 826,6 421,7   
Hydraulic motor A2FE160 - 180
A6VE160  
A6VM200 - 355
A2FE355 
A6VE250 
A6VM200
A6VE160 A2FE250   
A6VE250
 
Weight without motor (approx.) kg 880 1250 1410 1240  



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2016-02-19
©Bosch Rexroth AG, subject to change