Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Gears
Planetary Gearboxes REDULUS GMH/GME 

For all applications which require excellent true running at low speed, e.g. for shredders, continuous casting plants, conveyor systems, mining machines, offshore systems, roller mills and many others
Output torques from 78.6 to 3300 kNm
Ratios from 19 to 2334
 
  • Compact two-, three- or four-stage planetary gearboxes
  • Can be combined with spur gear or bevel stages
  • Suitable for installation in horizontal and vertical positions
  • Variant options on the drive side and output side
  • REDULUS GMH for Rexroth hydraulic motors as fixed or variable motors
  • REDULUS GME for directly mounting electric motors
  • Easy mounting
  • Optional with brake
  • Low-noise characteristics


Search
 
Search
Documentation

REDULUS GMH/GME 

Type / version   GMH/GME0200 R GMH/GME0220 T GMH/GME0300 R GMH/GME0330 T
Output torque T2 Dauer Nm 78600 105000 117000 150000
Ratio i 28 - 2334 19 - 366 28 - 1506 21 - 303
Type / version   GMH/GME0425 R GMH/GME0600 T GMH/GME0615 R GMH/GME0870 R
Output torque T2 Dauer Nm 162000 300000 245000 328000
Ratio i 28 - 981 24  29 - 981 29 - 1137
Type / version   GMH/GME1100 R GMH/GME1500 R GMH/GME2300 R GMH/GME2800 R
Output torque T2 Dauer Nm 470000 670000 1000000 1300000
Ratio i 29 - 1137 29 - 1137 25 - 50 26 - 50
Type / version   GMH/GME3400 R GMH/GME4600 R GMH/GME7000 R  
Output torque T2 Dauer Nm 1500000 2050000 3300000  
Ratio i 28 - 56 - -  



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2010-06-25
©Bosch Rexroth AG, subject to change