|
|
Cartridge Valves
Solenoid Operated Directional Valves, Standard Performance
Poppet type solenoid operated directional valves are meant to control the direction of flow in hydraulic circuits.
Technical requirements:
- Leakage free
- Wide operating pressure range
- Long life cycle
- Constant quality
- Compact design
- Wide coil voltage range
- Wide coil connection range
|
|
Poppet type solenoid operated directional valves are available in a wide range of configuration:
- Single lock and double lock
- Normally open and normally closed
- Side-in/Nose-out and viceversa
- With internal reverse check
- Energy saving
- With extra spring
- Cavity: common industry, size 08 to 16
|
|
|
|
 |
|
2/2 directional valves, pilot operated, poppet type |
Flow (l/min) |
Max. inlet pressure (bar) |
|
Size 08 |
up to 40 |
350 |
|
Size 10 |
up to 70 |
350 |
|
Size 12 |
up to 150 |
350 |
|
Size 16 |
up to 200 |
350 |
|
2/2 directional valves, pilot operated, poppet type, double lock |
Flow (l/min) |
Max. inlet pressure (bar) |
|
Size 08 |
up to 40 |
350 |
|
Size 10 |
up to 70 |
350 |
|
Size 12 |
up to 150 |
350 |
|
Size 16 |
up to 200 |
350 |
|
2/2 direct acting valves, poppet type |
Flow (l/min) |
Max. inlet pressure (bar) |
|
Size 08 |
1.5 |
350 |
|
2/2 direct acting valves, poppet type, double lock |
Flow (l/min) |
Max. inlet pressure (bar) |
|
Size 08 |
up to 25 |
210 |
|
3/2, 4/2, 4/3 direct acting valves, spool type |
Flow (l/min) |
Max. inlet pressure (bar) |
|
Size 08 |
up to 10 |
210 |
|
Size 10 |
up to 20 |
210 |
|
Continuous duty coils |
|
Connectors: |
DIN 43650 - ISO 4400 / AMP JUNIOR / SINGLE LEAD / AMP SUPERSEAL-V / DEUTSCH DT04-2P-L / DEUTSCH DT04-2P-V |
|
Voltage: |
12 V DC / 24 V DC / 24 V RAC / 110 V RAC / 220 V RAC / 14 V DC / 26 V DC |
|
|
|
|