|
Proportional Directional Valves Type KKDSR
The proportional directional valve type KKDSR allows smooth flow control function up to 350 bar.
Proportional Pressure Reducing Valves Type FTDRE / MHDRE
Proportional pressure reducing valves type FTDRE and MHDRE provide smooth pressure control function as pilot stages in mobile control blocks as well as in gearbox and clutch control applications.
|
Proportional Pressure Relief Valves Type KB.S
Proportional pressure relief valves type KB.S are modular valves consisting of the KBPS pilot stage which can be combined with a variety of main stages to achieve different pressure relief and reducing functions.
|