|
|
Compact Power Modules
K Series
Compact power unit with minimal piping including:
Gear pump
- AC/DC electric motor
- Central manifold with valves
- Oil reservoir
- External modular elements
Drive units in vehicles and material handling systems primary for lifting and lowering.
|
|
- Large variety of design versions
- Fast and easy mounting system
- Flexible and expandable modular solutions
- Combination of several motors, pumps and tanks
- Precision control through proportional lowering function
- Wide range of special configuration/ accessories
|
|
|
|
 |
|
Pump group 05 |
Size |
L1 |
L2 |
L3 |
L4 |
L5 |
L6 |
L7 |
L8 |
|
Swept volume |
Vmax
|
cm³ |
0,18 |
0,25 |
0,5 |
0,62 |
0,75 |
1 |
1,25 |
1,5 |
|
Intermittent max. pressure |
p2
|
bar |
190 |
190 |
190 |
190 |
190 |
190 |
190 |
190 |
|
Peak max. pressure |
p3
|
bar |
230 |
230 |
230 |
230 |
230 |
230 |
230 |
230 |
|
Pump group 1 |
Size |
10 |
11 |
12 |
13 |
14 |
15 |
16 |
17 |
18 |
19 |
20 |
21 |
|
Swept volume |
Vmax
|
cm³ |
0,82 |
1,1 |
1,6 |
2,1 |
2,7 |
3,2 |
3,7 |
4,2 |
4,8 |
5,8 |
8 |
9,9 |
|
Intermittent max. pressure |
p2
|
bar |
230 |
230 |
230 |
230 |
230 |
210 |
210 |
210 |
190 |
190 |
160 |
150 |
|
Peak max. pressure |
p3
|
bar |
270 |
270 |
270 |
270 |
270 |
250 |
250 |
250 |
230 |
230 |
200 |
190 |
|
Central manifold |
Name |
A1 |
A12 |
A14 |
A16 |
|
2/2 Solenoid valve |
- |
• |
• |
• |
|
Adjustable flow regulator |
- |
- |
• |
- |
|
Modular interface |
• |
• |
• |
• |
|
Electric motors |
Power consumption |
|
|
|
|
|
|
|
|
|
|
|
DC motor 12 V, 24V |
P |
kW |
0,15 |
0,5 |
0,8 |
1,5 |
1,6 |
2 |
2,2 |
2,4 |
3 |
- |
|
AC 3-phase motor
- 230/400V - 4 poles |
P |
kW |
0,18 |
0,25 |
0,37 |
0,55 |
0,75 |
1,1 |
1,5 |
2,2 |
3 |
4 |
|
AC 3-phase motor
- 230/400V - 2 poles |
P |
kW |
- |
0,25 |
0,37 |
0,55 |
0,75 |
1,1 |
1,5 |
2,2 |
3 |
4 |
|
AC single-phase motor
- 220V - 4 poles |
P |
kW |
0,18 |
0,25 |
0,37 |
0,55 |
0,75 |
1,1 |
1,5 |
2,2 |
- |
- |
|
AC single-phase motor
- 220V - 2 poles |
P |
kW |
- |
0,25 |
0,37 |
0,55 |
0,75 |
1,1 |
1,5 |
2,2 |
- |
- |
|
Oil tank |
Sheet metal tank |
Plastic tank |
Aluminium tank |
|
Capacity |
1 – 60 L |
1 – 12 L |
10 L |
|
|
|
|