Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Axial Piston Units
Variable Pump A17VO 

Sizes 55...107
Axial tapered piston bent-axis design
Series 11
Open circuits
Nominal pressure:     300 bar
Peak pressure:     350 bar
 
Variable pump for demanding applications and easy control of working equipment in commercial vehicles, e.g. HGV loading cranes, generator drives, compressor drives, drives for air conditioning systems, fan drives, etc.
  • Flange and shaft designed for direct mounting on the power take-off of commercial vehicles
  • High efficiency
  • Favorable power/weight ratio
  • High self-priming ability
  • Very favorable noise level
  • Option: speed sensor


Search
 
Search
Documentation

Data sheet 

Instruction manual 

Size       55 80 107  
Displacement Vg max cm³ 54,8 80 107  
Max. speed 1) at Vg max nnom rpm 2500 2240 2150  
Flow at nnom qV l/min 137 179 230  
Power Δp = 300 bar P kW 69 90 115  
Torque Δp = 300 bar T Nm 262 382 511  
Weight (approx.) m kg 16 21 25  
¹)  These values are valid at an absolute pressure of 1 bar in suction port S

DRS EP
Pressure control with load sensing function Proportional control electric
Vg      = Displacement
pB      = Operating pressure
I      = Control current



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2013-02-14
©Bosch Rexroth AG, subject to change