|
|

 |
|
Axial Piston Units
Variable Pump A10VO/5
Sizes 10...100
Axial piston swashplate design
Series 52, 53
Open circuits
Nominal pressure: 250 bar
Peak pressure: 315 bar
|
|
Variable pump for pressure ranges up to max. 315 bar
- Favorable power/weight ratio
- Possible to mount additional pumps on through drive up to the same nominal size
|
|
|
|
 |
|
Size |
|
|
|
10 *) |
18 |
28 |
45 |
60 |
63 |
85 |
100 |
|
Displacement |
Vg max
|
cm³ |
10,5 |
18 |
28 |
45 |
60 |
63 |
85 |
100 |
|
Max. speed 1) 2)
|
at Vg max
|
nnom
|
rpm |
3600 |
3300 |
3000 |
2600 |
2600 |
2600 |
2500 |
2300 |
|
Flow |
at nnom
|
qV
|
l/min |
37 |
59 |
84 |
117 |
156 |
163 |
212 |
230 |
|
Power |
Δp = 250 bar |
P |
kW |
16 |
25 |
35 |
49 |
65 |
68 |
89 |
96 |
|
Torque |
Δp = 250 bar |
T |
Nm |
42 |
71 |
111 |
179 |
238 |
250 |
338 |
398 |
|
Weight (approx.) |
m |
kg |
8 |
11,5 |
14 |
18 |
22 |
22 |
34 |
34 |
|
Pressure control
|
Pressure and flow control (EF: electric control)
|
Electrohydraulic pressure control (not for size 10)
|
Electroproportional swivel angle control
|
Power controller
|
|
|
|
|
|
|
|
|
|
|
 |