Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Control Blocks
Load Sensing Control Block SB12 

Applications:
Industrial trucks, harvesters, municipal vehicles
 
  • Directional-control valve based on Load Sensing technology for use with fixed or variable pump
  • Mechanically (M), electromagnetically (EM) or electrohydraulically (EHS) controlled
  • SB1-EHS position-controlled with onboard electronics
  • Analog or digital interface via CAN bus
  • Integratable check, shock, anti-cavitation and post-suction valves or secondary pressure relief valve
  • Flow control or limiting by flow control valves or individual pressure compensator
  • Can be combined with priority valve for steering
  • Representation of the emergency stop safety functions required in ISO 3691
  • Optional integrated inductive position sensors for measuring the slide valve travel


Search
 
Search
Documentation

Data sheet 

Instruction manual 

Series       SB12
Flow Ports A, B qV l/min 80
Operating pressure Pump side pmax bar 250
  Actuator side pmax bar 300
Number of directional-control valves, max. 10
Actuation mechanical
  Electromagnetic EM EM1 switching/EM2 proportional
  Electrohydraulic EHS SPA/PWM/CAN
Power supply US V 12, 24
Protection class IP65 (SB12-EM), IP64 (SB12-EHS)



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2012-04-11
©Bosch Rexroth AG, subject to change