|
|
External Gear Units
External Gear Motors for Fan Drives
Used in material-handling systems, construction machinery, buses, HGV and passenger cars with proportional closed loop speed control
|
|
- For fan powers up to 20 kW
- Proportional fan speed control
- Failsafe behavior in event of power failure
- Low hydraulic energy losses
- Precise coolant temperature control
|
|
|
|
 |
|
Gear motor with proportional pressure relief valve |
|
Size |
8 |
11 |
14 |
16 |
19 |
22 |
|
|
Displacement |
Vg max
|
cm³ |
8 |
11 |
14 |
16 |
19 |
22,5 |
|
|
Speed max. at p1
|
n |
rpm |
3000 |
3000 |
3000 |
3000 |
3000 |
3000 |
|
|
Prop. pressure relief valve, flow rate |
Qmax
|
l/min |
150 |
150 |
150 |
150 |
150 |
150 |
|
|
Prop. pressure relief valve, operating pressure |
Pmax
|
bar |
220 |
220 |
220 |
220 |
220 |
220 |
|
|
Solenoid voltage |
U |
V |
12, 24 |
12, 24 |
12, 24 |
12, 24 |
12, 24 |
12, 24 |
|
|
Power consumption, solenoid |
P |
W |
18 |
18 |
18 |
18 |
18 |
18 |
|
|
Weight |
m |
kg |
3,5 |
3,6 |
3,8 |
4 |
4,2 |
4,4 |
|
|
|
|
|