Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

External Gear Units
Electrohydraulic Pumps EHP 

Drive unit for vehicles and material-handling systems
 
  • Compact assembly
  • SILENCE version with considerably reduced flow pulsation
  • Combinations of several pumps possible
  • Line connections:
  •      connecting flange or screw-in thread


Search
 
Search
Tools

Configurator 
Documentation

Data sheet 

Electric motor, size I Nominal power 1.5 - 2.0 kW
Voltage U V 12, 24, 48
Nominal pump displacement Vg max cm³ 1 2 3 3,8 4 5,5 8 11 14 16 19
Pressure, intermittent p bar 230 230 230 180 280 280 280 280 280 280 230

Electric motor, size K Nominal power 1.5 - 3.0 kW
Voltage U V 24, 48, 72    
Nominal pump displacement Vg max cm³ 3 3,8 4 5,5 8 11 14 16 19    
Pressure, intermittent p bar 230 180 280 280 280 280 280 280 230    

Electric motor, size Q Nominal power 2.5 - 5.5 kW
Voltage U V 24, 48, 72        
Nominal pump displacement Vg max cm³ 4 5,5 8 11 14 16 19        
Pressure, intermittent p bar 280 280 280 280 280 280 230        

Electric motor, size T Nominal power 4.8 - 8.1 kW
Voltage U V 24, 48          
Nominal pump displacement Vg max cm³ 5,5 8 11 14 16 19          
Pressure, intermittent p bar 280 280 280 280 280 230          
  The flow is dependent on the motor-pump combination (see catalog).



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2013-02-25
©Bosch Rexroth AG, subject to change