Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Compact Power Modules
KE Series 

Compact power unit with minimal piping including:
Gear pump
- AC/DC electric motor
- Central manifold with valves
- Oil reservoir
- External modular elements
Drive units in vehicles and material handling systems primary for lifting and lowering.
 
  • Central manifold with a large variety of built in circuits
  • Fast and easy mounting system
  • Flexible and expandable modular solutions
  • Combination of several motors, pumps and tanks
  • Precision control through proportional lowering function


Search
 
Search
Documentation

Data sheet 

Brochure 

Pump group 1 Size 10 11 12 13 14 15 16 17 18 19 20 21
Swept volume Vmax cm³ 0,82 1,1 1,6 2,1 2,7 3,2 3,7 4,2 4,8 5,8 8 9,9
Intermittent max. pressure p2 bar 230 230 230 230 230 210 210 210 190 190 160 150
Peak max. pressure p3 bar 270 270 270 270 270 250 250 250 230 230 200 190

Valve housing versions Name M02 M03 M04 M05 M09 M15 M16 M19 M21 M25  
2/2 Solenoid valve - - - - - -  
4/3 Solenoid valve - - - - - - - -  
3/2 Solenoid valve - - - - - - - -  
Start-up valve - - - - - - - -  
Modular interface - -  

Electric motors Power consumption
DC motor 12 V, 24V P kW 0,15 0,5 0,8 1,5 1,6 2 2,2 2,4 3 -
AC 3-phase motor - 230/400V - 4 poles P kW 0,18 0,25 0,37 0,55 0,75 1,1 1,5 2,2 3 4
AC 3-phase motor - 230/400V - 2 poles P kW - 0,25 0,37 0,55 0,75 1,1 1,5 2,2 3 4
AC single-phase motor - 220V - 4 poles P kW 0,18 0,25 0,37 0,55 0,75 1,1 1,5 2,2 - -
AC single-phase motor - 220V - 2 poles P kW - 0,25 0,37 0,55 0,75 1,1 1,5 2,2 - -
AC electric motors have standard frame size B14 (IEC 72-1)

Oil tank Sheet metal tank Plastic tank Aluminium tank
Capacity 1 – 60 L 1 – 12 L 10 L



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2010-10-08
©Bosch Rexroth AG, subject to change