Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Compact Power Modules
K Series 

Compact power unit with minimal piping including:
Gear pump
- AC/DC electric motor
- Central manifold with valves
- Oil reservoir
- External modular elements
Drive units in vehicles and material handling systems primary for lifting and lowering.
 
  • Large variety of design versions
  • Fast and easy mounting system
  • Flexible and expandable modular solutions
  • Combination of several motors, pumps and tanks
  • Precision control through proportional lowering function
  • Wide range of special configuration/ accessories


Search
 
Search
Documentation

Data sheet 

Brochure 

Pump group 05 Size L1 L2 L3 L4 L5 L6 L7 L8
Swept volume Vmax cm³ 0,18 0,25 0,5 0,62 0,75 1 1,25 1,5
Intermittent max. pressure p2 bar 190 190 190 190 190 190 190 190
Peak max. pressure p3 bar 230 230 230 230 230 230 230 230

Pump group 1 Size 10 11 12 13 14 15 16 17 18 19 20 21
Swept volume Vmax cm³ 0,82 1,1 1,6 2,1 2,7 3,2 3,7 4,2 4,8 5,8 8 9,9
Intermittent max. pressure p2 bar 230 230 230 230 230 210 210 210 190 190 160 150
Peak max. pressure p3 bar 270 270 270 270 270 250 250 250 230 230 200 190

Central manifold Name A1 A12 A14 A16
2/2 Solenoid valve -
Adjustable flow regulator - - -
Modular interface

Electric motors Power consumption
DC motor 12 V, 24V P kW 0,15 0,5 0,8 1,5 1,6 2 2,2 2,4 3 -
AC 3-phase motor - 230/400V - 4 poles P kW 0,18 0,25 0,37 0,55 0,75 1,1 1,5 2,2 3 4
AC 3-phase motor - 230/400V - 2 poles P kW - 0,25 0,37 0,55 0,75 1,1 1,5 2,2 3 4
AC single-phase motor - 220V - 4 poles P kW 0,18 0,25 0,37 0,55 0,75 1,1 1,5 2,2 - -
AC single-phase motor - 220V - 2 poles P kW - 0,25 0,37 0,55 0,75 1,1 1,5 2,2 - -
AC electric motors have standard frame size B14 (IEC 72-1)

Oil tank Sheet metal tank Plastic tank Aluminium tank
Capacity 1 – 60 L 1 – 12 L 10 L



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2010-10-08
©Bosch Rexroth AG, subject to change