Cartridge Valves
Mechanical Valves
Rexroth offers a complete range of screw-in type cartridge valves designed to meet virtually any application necessity for hydraulic systems of mobile machinery.
For this product line Rexroth has adopted the cavity patterns which are today most widely employed by the industry worldwide, with UNF threads, according to SAE standards, nominal size 08-10-12-16-20.
Pressure Control Valves
Flow (l/min)
Pressure range (bar)
Pressure relief valves (direct and pilot operated)
up to 350
up to 420
Pressure Reducing Valves (2-way and 3-way type)
up to 150
up to 420
Pressure sequence valves
up to 150
up to 420
Pressure cut-off valves
up to 150
up to 420
Check valves
Flow (l/min)
Pressure range (bar)
Check valves
up to 350
up to 420
Pilot Operated Check Valves
up to 120
up to 350
Pilot to open check valves
up to 240
up to 350
Shuttle valves
up to 40
up to 420
Flow control valves
Flow (l/min)
Pressure range (bar)
Throttle valves
up to 150
up to 350
Check-choke valves
up to 150
up to 350
Flow control and Priority valves (2-way, 3-way version)
up to 200
up to 350
Flow divider / combiner
up to 165
up to 350
Logic elements and directional valves
Flow (l/min)
Pressure range (bar)
Logic elements for pressure and flow control
up to 360
up to 350
Pressure compensator
up to 120
up to 350
Hose burst check valves, Shut-off valves and Hand pumps
up to 150
up to 350
Directional valves, mechanical operated (manual, pneumatic, hydraulic operated)
up to 150
up to 350
JavaScript is not activated in your browser. This may result in functional restrictions.