Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Cartridge Valves
Prop. Pressure Relief Valves KB.S and Pressure Reducing Valves FTDRE / MHDRE 

Proportional Directional Valves Type KKDSR
The proportional directional valve type KKDSR allows smooth flow control function up to 350 bar.


Proportional Pressure Reducing Valves Type FTDRE / MHDRE
Proportional pressure reducing valves type FTDRE and MHDRE provide smooth pressure control function as pilot stages in mobile control blocks as well as in gearbox and clutch control applications.

Proportional Pressure Relief Valves Type KB.S
Proportional pressure relief valves type KB.S are modular valves consisting of the KBPS pilot stage which can be combined with a variety of main stages to achieve different pressure relief and reducing functions.


Search
 
Search
Documentation

KKDSR 

KBPS.8A 

KBPS.8B 

KBVS.3A 

KBVS.3B 

FTDRE 2K 

FTDRE 4K 

MHDRE 06SK 

Proportional Directional Valves Type KKDSR
Denomination Size Pressure (bar) Flow (l/min)
KKDSR 1 up to 350 30

Proportional Pressure Relief Valves Type KB.S
Denomination Size Pressure (bar) Flow (l/min) Features
KBPS.8A 8 up to 420 2 increasing characteristic curve
KBPS.8B 8 up to 420 2 decreasing characteristic curve
KBVS.3A 3 up to 350 200 increasing characteristic curve
KBVS.3B 3 up to 350 200 decreasing characteristic curve

Proportional Pressure Reducing Valves Type FTDRE / MHDRE
Denomination Size Max. inlet pressure (bar) Max. red. pressure (bar) Flow (l/min)
FTDRE 2K 8 up to 100 up to 18 2
FTDRE 4K 8 up to 210 up to 30 5
MHDRE 2K 8 up to 100 up to 30 2,5
MHDRE 04 K 8 up to 100 up to 33 5
MHDRE 06SK 1 up to 50 up to 30 40



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2013-02-27
©Bosch Rexroth AG, subject to change