Products and Solutions Bosch Rexroth
www.bosch.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap  
www.boschrexroth.com

Valve Modules
Pressure and Flow Valves 

Pressure and Flow Valves
Applications: Material-handling systems, agricultural and municipal vehicles and general market

Pressure relief valves

  • Type of connection for pipe and block installation
  • Adjustment such as fixed, hand wheel, lead-seal capable or with scale (with and without lock)

Flow control valves

  • 3-way flow control valve invariable or adjustable
  • Flow divider, for line installation

Search
 
Search
Documentation

Pressure relief valves 

Flow control valves 

Pressure relief valves
Printed by pmax bar 350
Flow Qmax l/min 120, dependent on set pressure and line cross section
Thread (line installation) M18x1,5G 1/2
Thread (block installation) M26x1.5M30x1,5

Flow control valves, invariable
Printed by pmax bar 210
Total flow QP l/min 55
Directly controlled constant flow QA l/min 30
Pilot-controlled const. flow QA l/min 30
Thread (line installation) M18x1,5

Flow control valves, adjustable
Printed by pmax bar 250
Total flow QP l/min 114
Constant flow QREG l/min 1...30 / 1...47 / 1...75
Thread (line installation) M22x1,5M27x2

Flow Divider
Printed by pmax bar 310
Division ratio 1:1
Thread (line installation) 1) M18x1,5M22x1,5M27x2
¹)  Port P



JavaScript is not activated in your browser.
This may result in functional restrictions.




Product Catalog Mobile Hydraulics, online version, last changed 2011-10-18
©Bosch Rexroth AG, subject to change