|
 |
| Size 18 mm, intermediate and end plates |
 |
 |
 | Intermediate plate
|
▶ standard: ISO 15407-1 ▶ Frame size: 18 mm ▶ compressed air connection output: G 1/8 ▶ Can be assembled into blocks
| |
 | End plate left, End plate right
|
▶ standard: ISO 15407-1 ▶ Frame size: 18 mm ▶ Can be assembled into blocks
| |
 |
| Size 26 mm, single subbase |
 |
 |
 | Single subbase, thread connections on the side
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ compressed air connection output: G 1/4 - 1/4-18 NPTF
| |
 | Single subbase, ports on bottom
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ compressed air connection output: Ø 8x1 ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
| |
 | Single subbase, ports on side
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ compressed air connection output: Ø6x1 - Ø 8x1 ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
| |
 |
| Size 26 mm, intermediate and end plates, type A |
 |
 |
 | Intermediate plate
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type A ▶ compressed air connection output: G 1/4 - Ø 10x1 ▶ Can be assembled into blocks ▶ Single base plate principle ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
| |
 | End plate left, End plate right
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type A ▶ Can be assembled into blocks ▶ Base plate principle, multiple ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
| |
 |
| Size 26 mm, intermediate and end plates, type B |
 |
 |
 | Intermediate plate, ports 2 and 4 on side
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type B ▶ compressed air connection output: Ø 4 - G 1/8 ▶ Can be assembled into blocks ▶ Single base plate principle ▶ Reversed pressure supply permissible
| |
 | End plate left
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type B ▶ Can be assembled into blocks ▶ Reversed pressure supply permissible ▶ I/O extension possible ▶ With collective pilot air exhaust
| |
 | End plate right
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type B ▶ Can be assembled into blocks ▶ Reversed pressure supply permissible ▶ I/O extension possible ▶ With collective pilot air exhaust
| |
 | Supplementary products, ISO 15407-1
|  | |
 |
| Accessories |
 |
 |
| Size 18 mm |
 |
 |
 | Supply module
|
▶ standard: ISO 15407-1 ▶ Frame size: 18 mm ▶ Single base plate principle
| |
 | Blanking plate
|
▶ standard: ISO 15407-1 ▶ Frame size: 18 mm
| |
 | Sealing kit
|
▶ standard: ISO 15407-1 ▶ Frame size: 18 mm
| |
 |
| Size 26 mm, accessories type A |
 |
 |
 | Supply plate, stacked longitudinally
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type A ▶ Can be assembled into blocks ▶ Plate principle
| |
 | Mounting kit for DIN rails DIN
|
▶ standard:ISO 15407-1 ▶ type A ▶ Frame size:26 mm
| |
 | Separator
|
▶ standard:ISO 15407-1 ▶ Frame size:26 mm ▶ for MS01-AL, CD01-PA
| |
 |
| Size 26 mm |
 |
 |
 | Throttle plate
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm
| |
 | Supply module
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ Can be assembled into blocks ▶ Single base plate principle ▶ Reversed pressure supply permissible
| |
 | Blanking plate
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ Can be assembled into blocks ▶ Single base plate principle ▶ Reversed pressure supply permissible ▶ I/O extension possible
| |
 |
| Size 26 mm, accessories type B |
 |
 |
 | Subbase
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type B ▶ Can be assembled into blocks ▶ Base plate principle, multiple ▶ Reversed pressure supply permissible
| |
 | Separator
|
▶ standard:ISO 15407-1 ▶ type B ▶ Frame size:26 mm ▶ for MS01-PA, CD01-PA
| |
 |