|
 |
 |
ISO 15407-1, 18 mm, CD02-AL series
|
Qn = 250 - 450 l/min
| |
 |
ISO 5599-1, size 1, series 581
|
Qn = 950 - 3300 l/min Base plate valves with individual wiring | |
 |
ISO 15407-1, 26 mm, series CD01-PA
|
Qn = 1010 l/min Base plate valves with multipole plug or field bus connection | |
 |
ISO 5599-1, size 2, series 581
|
Qn = 2100 - 2700 l/min Base plate valves with individual wiring | |
 |
ISO 5599-1, size 3, series 581
|
Qn = 4100 - 4800 l/min Base plate valves with individual wiring | |
 |
ISO 5599-1, size 4, series 581
|
Qn = 5000 - 6000 l/min Base plate valves with individual wiring | |
 |