|
 |
| Valve systems |
 |
 |
 | Valve system, Series CD01-PA
|
▶ Qn Max. = 1010 l/min ▶ Single plug-in wiring ▶ Electr. connection: plug, form C / plug, M12 ▶ ATEX optional
| |
 | Valve system, Series CD01-PA
|
▶ Qn Max. = 1010 l/min ▶ Multipole ▶ Electr. connection: HAN multipole plug, 25-pin, top
| |
 | Valve system, Series CD01-PA
|
▶ Qn Max. = 1010 l/min ▶ Multipole ▶ Electr. connection: D-Sub plug, 37-pin, top
| |
 | Supplementary products, series CD01-PA, ISO 15407-1, 26 mm
|  | |
 |
| Valves |
 |
 |
 | 2x3/2-way valve, Series CD01-PA
|
▶ Qn = 800 - 1010 l/min ▶ plate connection ▶ compressed air connection output: base plate DIN ISO 15407-1 ▶ Electr. connection: Plug, EN 175301-803, form C ▶ Manual override: with detent, without detent
| |
 | 5/2-way valve, Series CD01-PA
|
▶ Qn = 1010 l/min ▶ plate connection ▶ compressed air connection output: base plate DIN ISO 15407-1 ▶ Electr. connection: Plug, EN 175301-803, form C ▶ Manual override: with detent, without detent
| |
 | 5/2-way valve, Series CD01-PA
|
▶ Qn = 1010 l/min ▶ plate connection ▶ compressed air connection output: base plate DIN ISO 15407-1 ▶ Electr. connection: Plug, EN 175301-803, form C ▶ Manual override: with detent, without detent, without ▶ double solenoid
| |
 | 5/3-way valve, Series CD01-PA
|
▶ Qn = 650 - 750 l/min ▶ plate connection ▶ compressed air connection output: base plate DIN ISO 15407-1 ▶ Electr. connection: Plug, EN 175301-803, form C ▶ Manual override: with detent, without detent
| |
 | 2x3/2-way valve, Series CD01-PA
|
▶ Qn = 1010 l/min ▶ plate connection ▶ compressed air connection output: base plate DIN ISO 15407-1 ▶ suitable for ATEX
| |
 | 5/2-way valve, Series CD01-PA
|
▶ Qn = 1010 l/min ▶ plate connection ▶ compressed air connection output: base plate DIN ISO 15407-1 ▶ suitable for ATEX
| |
 | 5/3-way valve, Series CD01-PA
|
▶ Qn = 650 - 750 l/min ▶ plate connection ▶ compressed air connection output: base plate DIN ISO 15407-1 ▶ suitable for ATEX
| |
 |
| Accessories |
 |
 |
| Electrical accessories |
 |
 |
 | Electrical connectors, Series CN1
|
▶ ISO 15217:2000 ▶ Electrical connector, form C
| |
 | Electrical connectors with cable, Series CN1
|
▶ ISO 15217:2000 ▶ with cable ▶ form C
| |
 | Contact bridge
|
▶ Control: plug M12 ▶ Plug, M12x1, 4-pin ▶ Number of solenoid coils: 1
| |
 | Contact bridge
|
▶ Control: plug M12 ▶ Plug, M12x1, 4-pin ▶ Number of solenoid coils: 2
| |
 |
| Single subbase |
 |
 |
 | Single subbase, thread connections on the side
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ compressed air connection output: G 1/4 - 1/4-18 NPTF
| |
 | Single subbase, ports on side
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ compressed air connection output: Ø6x1 - Ø 8x1 ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
| |
 |
| Intermediate and end plates, type A |
 |
 |
 | Intermediate plate
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type A ▶ compressed air connection output: G 1/4 - Ø 10x1 ▶ Can be assembled into blocks ▶ Single base plate principle ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
| |
 | End plate left, End plate right
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type A ▶ Can be assembled into blocks ▶ Base plate principle, multiple ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
| |
 |
| Intermediate and end plates, type B |
 |
 |
 | Intermediate plate, ports 2 and 4 on side
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type B ▶ compressed air connection output: Ø 4 - G 1/8 ▶ Can be assembled into blocks ▶ Single base plate principle ▶ Reversed pressure supply permissible
| |
 | End plate left
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type B ▶ Can be assembled into blocks ▶ Reversed pressure supply permissible ▶ I/O extension possible ▶ With collective pilot air exhaust
| |
 | End plate right
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type B ▶ Can be assembled into blocks ▶ Reversed pressure supply permissible ▶ I/O extension possible ▶ With collective pilot air exhaust
| |
 |
| Accessories, type A |
 |
 |
 | Supply plate, stacked longitudinally
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type A ▶ Can be assembled into blocks ▶ Plate principle
| |
 | Mounting kit for DIN rails DIN
|
▶ standard:ISO 15407-1 ▶ type A ▶ Frame size:26 mm
| |
 | Separator
|
▶ standard:ISO 15407-1 ▶ Frame size:26 mm ▶ for MS01-AL, CD01-PA
| |
 |
| Accessories, type B |
 |
 |
 | Pressure regulator for horizontal stacking
|
▶ Qn = 2100 l/min ▶ Base plate connection, push-in fitting ▶ Poppet valve
| |
 | Subbase
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type B ▶ Can be assembled into blocks ▶ Base plate principle, multiple ▶ Reversed pressure supply permissible
| |
 | Separator
|
▶ standard:ISO 15407-1 ▶ type B ▶ Frame size:26 mm ▶ for MS01-PA, CD01-PA
| |
 | Check-choke valve
|
▶ Qn = 680 - 810 l/min ▶ direction of throttle: 2 → 1
| |
 |
| Other accessories |
 |
 |
 | Pressure regulator for vertical stacking
|
▶ Qn = 750 l/min ▶ standard: ISO 15407-1 ▶ Controlled connection: 3 ▶ Poppet valve
| |
 | Pressure regulator for vertical stacking
|
▶ Qn = 750 l/min ▶ Base plate connection ▶ Controlled connection: 1 ▶ Poppet valve
| |
 | Throttle plate
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm
| |
 | Supply module
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ Can be assembled into blocks ▶ Single base plate principle ▶ Reversed pressure supply permissible
| |
 | Blanking plate
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ Can be assembled into blocks ▶ Single base plate principle ▶ Reversed pressure supply permissible ▶ I/O extension possible
| |
 | Pressure gauges
|
▶ Front port ▶ Background color: White ▶ Scale color: Black / Red ▶ Units: bar / psi
| |
 | Accessories, For HF04 series valve system
|
▶ D-Sub multipole plug and HAN
| |
 |