|
 |
| Compressed air connection G1/4 |
 |
 |
 | 2x3/2-way valve, Series TC15
|
▶ Qn = 1100 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, M8, 3-pin ▶ Manual override: with detent ▶ double solenoid
| |
 | 5/2-way valve, Series TC15
|
▶ Qn = 1500 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, M8, 3-pin ▶ Manual override: with detent ▶ single solenoid, double solenoid
| |
 | 5/3-way valve, Series TC15
|
▶ Qn = 1300 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, M8, 3-pin ▶ Manual override: with detent ▶ double solenoid
| |
 | 2x3/2-way valve, Series TC15
|
▶ Qn = 1100 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, M8, 4-pin ▶ Manual override: without detent ▶ double solenoid
| |
 | 2x3/2-way valve, Series TC15
|
▶ Qn = 1100 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, M8, 4-pin ▶ Manual override: with detent ▶ double solenoid
| |
 | 5/2-way valve, Series TC15
|
▶ Qn = 1500 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, M8, 4-pin ▶ Manual override: without detent ▶ single solenoid, double solenoid
| |
 | 5/2-way valve, Series TC15
|
▶ Qn = 1500 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, M8, 4-pin ▶ Manual override: with detent ▶ single solenoid, double solenoid
| |
 | 5/3-way valve, Series TC15
|
▶ Qn = 1300 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, M8, 4-pin ▶ Manual override: without detent ▶ double solenoid
| |
 | 5/3-way valve, Series TC15
|
▶ Qn = 1300 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, M8, 4-pin ▶ Manual override: with detent ▶ double solenoid
| |
 | 2x3/2-way valve, Series TC15
|
▶ Qn = 1100 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: without detent ▶ double solenoid
| |
 | 2x3/2-way valve, Series TC15
|
▶ Qn = 1100 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ double solenoid
| |
 | 5/2-way valve, Series TC15
|
▶ Qn = 1500 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: without detent ▶ single solenoid, double solenoid
| |
 | 5/2-way valve, Series TC15
|
▶ Qn = 1500 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ single solenoid, double solenoid
| |
 | 5/3-way valve, Series TC15
|
▶ Qn = 1300 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: without detent ▶ double solenoid
| |
 | 5/3-way valve, Series TC15
|
▶ Qn = 1300 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ double solenoid
| |
 | Supplementary products, Series TC15
|  | |
 |
| Compressed air connection 1/4-18 NPTF |
 |
 |
 | 2x3/2-way valve, Series TC15
|
▶ Qn = 1100 l/min ▶ pipe connection ▶ compressed air connection output: 1/4-18 NPTF ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ double solenoid
| |
 | 5/2-way valve, Series TC15
|
▶ Qn = 1500 l/min ▶ pipe connection ▶ compressed air connection output: 1/4-18 NPTF ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ single solenoid, double solenoid
| |
 | 5/3-way valve, Series TC15
|
▶ Qn = 1300 l/min ▶ pipe connection ▶ compressed air connection output: 1/4-18 NPTF ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ double solenoid
| |
 | Supplementary products, Series TC15
|  | |
 |
| Accessories |
 |
 |
 | Electrical connectors with cable, Series CN1
|
▶ ISO 15217:2000 ▶ with cable ▶ form C
| |
 | Coil, Series CO1
|
▶ Coil width 15 mm ▶ Form C, coil kit
| |
 | Coil, Series CO1
|
▶ Coil width 15 mm ▶ M8, coil kit
| |
 | Connecting cable, Series CN2
|
▶ Socket, M8, 3-pin ▶ open cable ends, 3-pin ▶ straight
| |
 | Connecting cable, Series CN2
|
▶ Socket, M8, 3-pin ▶ open cable ends, 3-pin ▶ angled
| |
 | Connecting cable, Series CN2
|
▶ Socket, M8, 4-pin ▶ open cable ends, 4-pin
| |
 | M8x1 socket (female), Series CN2
|
▶ Socket, M8x1, 3-pin ▶ straight
| |
 | M8x1 socket (female), Series CN2
|
▶ Socket, M8x1, 3-pin ▶ angled
| |
 | Manifold strip, Series TC15
|  | |
 | Mounting bracket
|
▶ for Manifold strip
| |
 | Mounting clip
|
▶ for Manifold strip
| |
 | Mounting kit for DIN rails DIN
|
▶ standard:ISO 15407-1 ▶ type A ▶ Frame size:26 mm
| |
 |