|
 |
 | 2/2-way valve, Series 589
|
▶ Qn = 50 l/min ▶ NC ▶ pipe connection ▶ compressed air connection output: Ø6x1 ▶ Electr. connection: Plug, ISO 15217, form C ▶ single valve ▶ Manual override: with detent
| |
 | 3/2-way valve, Series 589
|
▶ Qn = 520 - 750 l/min ▶ NC ▶ pipe connection ▶ compressed air connection output: Ø6x1 - Ø 8x1 ▶ Electr. connection: Plug, ISO 15217, form C ▶ single valve ▶ Manual override: with detent
| |
 | 3/2-way valve, Series 589
|
▶ Qn = 520 - 750 l/min ▶ NO ▶ pipe connection ▶ compressed air connection output: Ø6x1 - Ø 8x1 ▶ Electr. connection: Plug, ISO 15217, form C ▶ single valve ▶ Manual override: with detent
| |
 | 3/2-way valve, Series 589
|
▶ Qn = 520 - 750 l/min ▶ NC ▶ pipe connection ▶ compressed air connection output: Ø6x1 - Ø 8x1 ▶ Electr. connection: Plug, ISO 15217, form C ▶ single valve ▶ Pilot: external
| |
 | 3/2-way valve, Series 589
|
▶ Qn = 520 - 750 l/min ▶ NO ▶ pipe connection ▶ compressed air connection output: Ø 8x1 - Ø6x1 ▶ Electr. connection: Plug, ISO 15217, form C ▶ single valve ▶ Pilot: external
| |
 | 5/2-way valve, Series 589
|
▶ Qn = 520 - 600 l/min ▶ pipe connection ▶ compressed air connection output: Ø6x1 - Ø 8x1 ▶ Electr. connection: Plug, ISO 15217, form C ▶ single valve ▶ Manual override: with detent
| |
 | Supplementary products, Series 579 Single valves
|  | |
 |
| Accessories |
 |
 |
 | Electrical connectors, Series CN1
|
▶ ISO 15217:2000 ▶ Electrical connector, form C
| |
 | Electrical connectors with cable, Series CN1
|
▶ ISO 15217:2000 ▶ with cable ▶ form C
| |
 | Contact bridge
|
▶ Control: plug M12 ▶ Plug, M12x1, 4-pin ▶ Number of solenoid coils: 1
| |
 | Contact bridge
|
▶ Control: Multipole ▶ Plug, Snap-in plug Ø8, 3-pin ▶ Number of solenoid coils: 1
| |
 | Contact bridge
|
▶ Control: Multipole ▶ without wire end ferrule, tin-plated, with cable ▶ Number of solenoid coils: 1
| |
 | Silencer-throttle unit combination, Throttle valves
|
▶ Qn = 1300 l/min ▶ Throttle valve with silencer
| |
 | Silencers, Series SI1
|
▶ Sintered bronze
| |
 | Threaded pins
|  | |
 | Name plates
|  | |
 | Air connection module
|
▶ for with push-in fitting
| |
 |