|
 |
 | Configuration overview, CVI series with profile cylinder PRA
|  | |
 | Configuration overview, CVI series with tie rod cylinder TRB
|  | |
 | Cylinder valve units, CVI series with PRA cylinder series
|
▶ Ø 32 - 125 mm ▶ double-acting ▶ retracted or extended ▶ with magnetic piston ▶ cushioning: pneumatically ▶ ATEX optional ▶ For valve series: CD07, CD12, TC08, TC15, 740
| |
 | Cylinder valve units, CVI series with TRB cylinder series
|
▶ Ø 32 - 125 mm ▶ double-acting ▶ retracted or extended ▶ with magnetic piston ▶ cushioning: pneumatically ▶ ATEX optional ▶ For valve series: CD07, CD12, TC08, TC15, 740
| |
 |
| Accessories |
 |
 |
| Accessories overview |
 |
 |
 | Accessories overview
|  | |
 |
| Valves |
 |
 |
 | 5/2-way valve, Series 740
|
▶ Qn = 700 - 950 l/min ▶ pipe connection ▶ compressed air connection output: Ø 8x1 - Ø 10x1 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ with throttle ▶ Can be assembled into blocks ▶ Manual override: without detent, with detent ▶ ATEX optional
| |
 | 5/2-way valve, Series 740
|
▶ Qn = 700 - 950 l/min ▶ pipe connection ▶ compressed air connection output: Ø 8x1 - Ø 10x1 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ with throttle ▶ Can be assembled into blocks ▶ Manual override: with detent ▶ double solenoid ▶ ATEX optional
| |
 | 5/4-way valve, Series 740
|
▶ Qn = 700 - 950 l/min ▶ pipe connection ▶ compressed air connection output: Ø 8x1 - Ø 10x1 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ Can be assembled into blocks ▶ Manual override: without detent ▶ ATEX optional
| |
 | 5/2-way valve, Series TC08
|
▶ Qn = 800 l/min ▶ pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ single solenoid, double solenoid
| |
 | 5/3-way valve, Series TC08
|
▶ Qn = 700 l/min ▶ closed center ▶ pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ double solenoid
| |
 | 5/2-way valve, Series CD07
|
▶ Qn = 1200 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ Manual override: with detent ▶ single solenoid ▶ ATEX optional
| |
 | 5/2-way valve, Series CD07
|
▶ Qn = 1200 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ Manual override: with detent ▶ double solenoid ▶ ATEX optional
| |
 | 5/3-way valve, Series CD07
|
▶ Qn = 960 - 1070 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ Manual override: with detent ▶ double solenoid ▶ ATEX optional
| |
 | 5/2-way valve, Series TC15
|
▶ Qn = 1500 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ single solenoid, double solenoid
| |
 | 5/3-way valve, Series TC15
|
▶ Qn = 1300 l/min ▶ closed center ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ double solenoid
| |
 | 5/2-way valve, Series CD12
|
▶ Qn = 4100 l/min ▶ pipe connection ▶ compressed air connection output: G 1/2 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ single solenoid ▶ ATEX optional
| |
 | 5/2-way valve, Series CD12
|
▶ Qn = 4100 l/min ▶ pipe connection ▶ compressed air connection output: G 1/2 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ Manual override: with detent, without detent ▶ double solenoid ▶ ATEX optional
| |
 | 5/3-way valve, Series CD12
|
▶ Qn = 3800 l/min ▶ closed center ▶ pipe connection ▶ compressed air connection output: G 1/2 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ Manual override: with detent, without detent ▶ double solenoid ▶ ATEX optional
| |
 |
| Valve accessories |
 |
 |
 | Silencers, Series SI1
|
▶ Sintered bronze
| |
 | Throttle valve, Series CH02
|
▶ Qn = 700 - 4100 l/min ▶ Throttle valve with silencer ▶ external thread
| |
 | Shut-off valve
|
▶ Qn = 340 - 680 l/min ▶ internal thread / external thread ▶ screwable
| |
 | Pressure regulator
|
▶ Qn = 400 - 750 l/min ▶ internal thread, external thread ▶ Poppet valve
| |
 | Fittings - Accessories, Series 740
|  | |
 | Exhaust cap, Series SI1
|  | |
 |
| Cylinder mountings |
 |
 |
 | MS1, Foot mounting
|
▶ Cylinder mounting in accordance with ISO 15552
| |
 | MF1, MF2, Flange mounting
|
▶ Cylinder mounting in accordance with ISO 15552
| |
 | AB6, clevis mounting
|
▶ Cylinder mounting in accordance with ISO 15552
| |
 | MP2, clevis mounting
|
▶ Cylinder mounting in accordance with ISO 15552
| |
 | CS7, angled
|
▶ Cylinder mounting in accordance with VDMA 24562 part 2
| |
 | AB7, Bearing block with fixed bearing and foot
|
▶ Cylinder mounting in accordance with ISO 15552
| |
 | MP6, Rear eye with ball joint and foot
|
▶ Cylinder mounting in accordance with ISO 15552
| |
 | MP4, Rear eye for clevis mounting MP2, AB3
|
▶ Cylinder mounting in accordance with ISO 15552
| |
 | MP9, Clevis mounting with rubber bushing
|  | |
 | AA4 axle
|  | |
 | AA6, Non-rotating axle for clevis mountings AB6
|  | |
 | MT5, MT6, Trunnion mounting, front or rear
|  | |
 | AT4, bearing brackets MT4, MT5, MT6
|
▶ Cylinder mounting in accordance with ISO 15552
| |
 | JP1, Intermediate flange for multi-position cylinders
|  | |
 |
| Piston rod mountings |
 |
 |
 | AP2, Rod clevis Galvanized steel
|  | |
 | AP6, Ball eye rod end
|  | |
 | PM5, Flexible spherical coupling
|  | |
 | MR9, Nut for piston rod
|  | |
 |
| Sensors and sensor mountings, accessories |
 |
 |
 | Sensor, Series SN6
|
▶ with cable ▶ without wire end ferrule, tin-plated
| |
 | Sensor, Series SN6
|
▶ Plug, Form B, industry
| |
 | Sensor, Series SN6
|
▶ Plug, Form B, industry ▶ ATEX certified
| |
 | SN6, Sensor clamp
|
▶ for Series SN6 ▶ to mount on cylinder Series TRB, 523
| |
 | SN6, Sensor clamp
|
▶ for Series SN6 ▶ to mount on cylinder Series TRB, 523
| |
 | Sensor, Series ST6
|
▶ 6 mm groove ▶ with cable ▶ without wire end ferrule, tin-plated ▶ ATEX certified
| |
 | ST6, Sensor mounting
|
▶ for Series ST6 ▶ to mount on cylinder Series TRB, 523, TRR
| |
 | Sensor, Series ST6
|
▶ 6 mm groove ▶ with cable ▶ Plug, M12, 3-pin, with knurled screw ▶ ATEX certified
| |
 | Sensor, Series ST6
|
▶ 6 mm groove ▶ with cable ▶ Plug, M8, 3-pin, with knurled screw ▶ ATEX certified
| |
 | Sensor, Series ST6
|
▶ 6 mm groove ▶ with cable ▶ without wire end ferrule, tin-plated
| |
 | ST6, Sensor mounting
|
▶ for Series ST6, SN1, SN2 ▶ to mount on cylinder Series TRB, 523
| |
 | Sensors, Series SM6
|
▶ 6 mm groove ▶ with cable ▶ without wire end ferrule, tin-plated ▶ with distance measuring sensor, measurement range 32 - 256 mm
| |
 | Sensors, Series SM6
|
▶ 6 mm groove ▶ with cable ▶ Plug, M8x1, 4-pin, with knurled screw ▶ with distance measuring sensor, measurement range 32 - 256 mm
| |
 | Connecting cable, Series CN2
|
▶ Socket, M8, 3-pin ▶ open cable ends, 3-pin ▶ straight
| |
 | M8x1 socket (female), Series CN2
|
▶ Socket, M8x1, 3-pin ▶ angled
| |
 |
| Locking units |
 |
 |
 | Locking unit, LU6
|
▶ Ø32 - 125 mm ▶ Hold: non-adjustable spring force, Release: compressed air
| |
 |
| Coils |
 |
 |
 | Coil, Series CO1
|
▶ Coil width 30 mm ▶ form A
| |
 | Coil, Series CO1
|
▶ ATEX certified ▶ with electrical connector
| |
 | Pilot valve
|
▶ Pilot valve width: 30 mm ▶ 581, Modular system
| |
 |
| Electrical connectors |
 |
 |
 | Electrical connectors, Series CN1
|
▶ ISO 4400 ▶ Electrical connector, form A
| |
 | Electrical connectors, Series CN1
|
▶ ISO 15217:2000 ▶ Electrical connector, form C
| |
 |