|
 |
 | Pneumatic position monitoring, Series MS01
|
▶ MS01 test module
| |
 | Series MS01
|
▶ MS01-PA test block, variant I, with 2 x 3/2-way valve ▶ subbase made of Polyamide, fiber-glass reinforced ▶ cleaning pressure can be connected
| |
 | Series MS01
|
▶ MS01-AL test block, variant I, with 2 x 3/2-way valve ▶ subbase made of Die-cast aluminum ▶ cleaning pressure can be connected
| |
 | Series MS01
|
▶ MS01-PA test block, variant II, with 5/2-way-valve ▶ subbase made of Polyamide, fiber-glass reinforced ▶ permanent cleaning pressure
| |
 | Series MS01
|
▶ MS01-AL test block, variant II, with 5/2-way-valve ▶ subbase made of Die-cast aluminum ▶ permanent cleaning pressure
| |
 |
| Accessories |
 |
 |
 | 2x3/2-way valve, Series CD01-PA
|
▶ Qn = 800 l/min ▶ plate connection ▶ compressed air connection output: base plate DIN ISO 15407-1 ▶ Electr. connection: Plug, EN 175301-803, form C ▶ Manual override: with detent
| |
 | 5/2-way valve, Series CD01-PA
|
▶ Qn = 1010 l/min ▶ plate connection ▶ compressed air connection output: base plate DIN ISO 15407-1 ▶ Electr. connection: Plug, EN 175301-803, form C ▶ Manual override: with detent
| |
 | End plate right
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type B ▶ Can be assembled into blocks ▶ Reversed pressure supply permissible ▶ I/O extension possible ▶ With collective pilot air exhaust
| |
 | End plate left, End plate right
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type A ▶ Can be assembled into blocks ▶ Base plate principle, multiple ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
| |
 | Intermediate plate, ports 2 and 4 on side
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type B ▶ compressed air connection output: Ø6x1 ▶ Can be assembled into blocks ▶ Single base plate principle ▶ Reversed pressure supply permissible
| |
 | Intermediate plate
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type A ▶ compressed air connection output: G 1/4 - 1/4-18 NPTF ▶ Can be assembled into blocks ▶ Single base plate principle ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
| |
 | Supply plate
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ Can be assembled into blocks ▶ Base plate principle, multiple ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust ▶ for Series MS01-PA
| |
 | Supply plate
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ Can be assembled into blocks ▶ Base plate principle, multiple ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust ▶ for Series MS01-AL
| |
 | Pressure gauges
|
▶ Front port ▶ Background color: White ▶ Scale color: Black / Red ▶ Units: bar / psi
| |
 | Connecting cable, Series CN2
|
▶ DDL cable ▶ Socket (female), M12x1, 5-pin, A-coded ▶ Plug (male), M12x1, 5-pin, A-coded ▶ screened
| |
 | Blanking screw, gasket
|
▶ G 1/8 - G 3/8 ▶ FPT-S-RBI
| |
 | Separator
|
▶ standard:ISO 15407-1 ▶ type B ▶ Frame size:26 mm ▶ for MS01-PA, CD01-PA
| |
 | Separator
|
▶ standard:ISO 15407-1 ▶ Frame size:26 mm ▶ for MS01-AL, CD01-PA
| |
 |