Home
Language
Imprint
Legal information
www.bosch.com
www.boschrexroth.com
Search
Contact
Sitemap
Shopping basket
Product Catalog Pneumatics
Piston rod cylinder
Rodless cylinders
Rotary actuators
Cylinder accessories
Sensor technologies
Valve systems
Field bus connections
Directional valves
Electrically operated, according to standard
Electrically operated
Pneumatically operated, according to standard
ISO 15407-1, 18 mm, Series CD02-AL
ISO 15407-1, 26 mm, Series CD01-PA
ISO 5599-1, size 1, Series 581
ISO 5599-1, size 2, Series 581
ISO 5599-1, size 3, Series 581
ISO 5599-1, size 4, Series 581
Supplementary products
Pneumatically operated
Mechanically operated
Manually operated
Electrical connection technologies
Base plates, according to standard
Silencers
Coils
Flow and check valves
Pressure regulators
Gripper and vacuum technology
Preparation of compressed air
Pneumatic connection technologies
Electrical connection technologies
Customer-specific solutions
Technical information
Archive
Spare parts
ISO 15407-1, 18 mm, CD02-AL series
Qn = 250 - 450 l/min
5/2-way valve, Series CD02-AL
▶ Qn = 450 l/min
▶ plate connection
▶ compressed air connection output: VDMA 02 base plate
▶ Can be assembled into blocks
5/3-way valve, Series CD02-AL
▶ Qn = 250 - 400 l/min
▶ plate connection
▶ compressed air connection output: VDMA 02 base plate
▶ Can be assembled into blocks
Accessories
Single subbase, thread connections on the side
▶ standard: ISO 15407-1
▶ Frame size: 18 mm
▶ compressed air connection output: G 1/8
Intermediate plate
▶ standard: ISO 15407-1
▶ Frame size: 18 mm
▶ compressed air connection output: G 1/8
▶ Can be assembled into blocks
End plate left, End plate right
▶ standard: ISO 15407-1
▶ Frame size: 18 mm
▶ Can be assembled into blocks
Supply module
▶ standard: ISO 15407-1
▶ Frame size: 18 mm
▶ Single base plate principle
Transition plate, 26 mm / 18 mm
▶ standard: ISO 15407-1
▶ Frame size: 18 mm - ISO 2
▶ Can be assembled into blocks
▶ Reversed pressure supply permissible
Blanking plate
▶ standard: ISO 15407-1
▶ Frame size: 18 mm
Sealing kit
▶ standard: ISO 15407-1
▶ Frame size: 18 mm
Display
Search in catalog
Search
Advanced search
Accessories
Accessories
Tools
Calculation Tool
Documentation
Brochure
JavaScript is not activated in your browser.
This may result in functional restrictions.