|
ISO 15552, Series TRB
|  | | |
▶ Ø 32 - 125 mm ▶ Ports: G 1/8 - G 1/2 ▶ double-acting ▶ with magnetic piston ▶ cushioning: elastic, adjustable, pneumatically ▶ Piston rod: external thread ▶ ATEX optional
|
|
|  |
|  | ISO 15552, Series TRB
|  | | |
▶ Ø 32 - 125 mm ▶ Ports: G 1/8 - G 1/2 ▶ double-acting ▶ with magnetic piston ▶ cushioning: elastic ▶ Piston rod: external thread
|
|
|  |
|
 |
ISO 15552, Series TRB
|  | | |
▶ Ø 32 - 125 mm ▶ Ports: G 1/8 - G 1/2 ▶ double-acting ▶ with magnetic piston ▶ cushioning: elastic, adjustable, pneumatically ▶ Piston rod: through, external thread
|
|
|  |
|  | ISO 15552, Series TRB
|  | | |
▶ Ø 32 - 125 mm ▶ Ports: G 1/8 - G 1/2 ▶ double-acting ▶ with magnetic piston ▶ cushioning: elastic, adjustable, pneumatically ▶ with trunnion mounting ▶ Piston rod: external thread
|
|
|  |
|
 |
ISO 15552, Series TRB
|  | | |
▶ Ø 32 - 125 mm ▶ Ports: G 1/8 - G 1/2 ▶ double-acting ▶ heat resistant ▶ cushioning: pneumatically, adjustable ▶ Piston rod: external thread ▶ silicone-free
|
|
|  |
|  | ISO 15552, Series TRB
|  | | |
▶ Ø 32 - 125 mm ▶ Ports: G 1/8 - G 1/2 ▶ double-acting ▶ with magnetic piston ▶ heat resistant ▶ cushioning: pneumatically, adjustable ▶ Piston rod: external thread
|
|
|  |
|
 |
|  |
 |
| Accessories |
 |
 |
| Accessories overview |
 |
|  |
 |
| Cylinder mountings |
 |
|  | |
 |
|  | |
 |
|  | |
 |
|  | |
 |
|  | |
 |
|  | |
 |
CS7, angled
|  | | |
▶ Cylinder mounting in accordance with VDMA 24562 part 2
|
|
|  |
|  |
 |
| Piston rod mountings |
 |
|  | |
 |
|  | |
 |
|  |
 |
| Modular seal system |
 |
|  |
 |
| Guide units |
 |
GU1, Guide unit
|  | | |
▶ Ø 32 - 100 mm ▶ Plain bearing ▶ For standard cylinders ISO 15552
|
|
|  |
|  | GH1, Guide unit
|  | | |
▶ Ø 32 - 100 mm ▶ Plain bearing ▶ For standard cylinders ISO 15552
|
|
|  |
|
 |
GH2, Guide unit
|  | | |
▶ Ø 32 - 100 mm ▶ Linear ball bearing ▶ For standard cylinders ISO 15552
|
|
|  |
|  | |
 |
|  | |
 |
|  |
 |
| Locking units |
 |
Locking unit, LU1
|  | | |
▶ Ø32 - 100 mm ▶ Hold: adjustable spring force, Release: compressed air
|
|
|  |
|  | |
 |
|  | Locking unit, LU6
|  | | |
▶ Ø32 - 125 mm ▶ Hold: non-adjustable spring force, Release: compressed air
|
|
|  |
|
 |
|  | |
 |
|  |
 |
| Sensors and sensor mountings, accessories |
 |
|  | |
 |
|  | |
 |
Sensor, Series ST6
|  | | |
▶ 6 mm groove ▶ with cable ▶ without wire end ferrule, tin-plated ▶ heat resistant
|
|
|  |
|  | |
 |
|  | |
 |
|  | |
 |
|  | |
 |
|  | |
 |
|  | |
 |
|  | |
 |
|  | |
 |
|  | |
 |
|  | |
 |
|  | |
 |